/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9504

QPL9504

600 - 6000 MHz Ultra Low Noise, Flat Gain LNA

The QPL9504 is a flat gain, high-linearity, ultra low noise amplifier in a small 2.0 x 2.0 mm surface-mount package. At 5.5 GHz, the amplifier provides 0.7dB noise figure with 21.5 dB gain and +34 dBm OIP3 while drawing 55 mA bias current. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm DFN package.

The QPL9504 is bias adjustable and requires minimal external components to operate. It also has a power down control capability integrated into the die for TDD applications.

Production
i
Product Data SheetRev F – 10/10/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.6-6 GHz Operational Bandwidth
  • Ultra low noise figure, 0.7 dB NF @ 5.5 GHz
  • 34 dBm OIP3
  • 21.5 dB small signal gain
  • Bias adjustable for linearity optimization
  • Shut-down mode pin with 1.8V logic
  • Maintains OFF state with high PIN drive
  • Unconditionally stable

Typical Applications

  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • TDD / FDD System
  • General Purpose Wireless
  • LTE / WCDMA / CDMA / GSM

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Gain (dB)
21.5
NF (dB)
0.7
OP1dB (dBm)
19
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
55
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/10/2023
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • QPL9504 4.5-4.6GHz

    Rev A
    Application Note
  • QPL9504 4.6-5.4GHz

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 55 mA)

    S-Parameters
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Radar

Radar

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9504

QPL9504

600 - 6000 MHz Ultra Low Noise, Flat Gain LNA

The QPL9504 is a flat gain, high-linearity, ultra low noise amplifier in a small 2.0 x 2.0 mm surface-mount package. At 5.5 GHz, the amplifier provides 0.7dB noise figure with 21.5 dB gain and +34 dBm OIP3 while drawing 55 mA bias current. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm DFN package.

The QPL9504 is bias adjustable and requires minimal external components to operate. It also has a power down control capability integrated into the die for TDD applications.

Production
i
Product Data SheetRev F – 10/10/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.6-6 GHz Operational Bandwidth
  • Ultra low noise figure, 0.7 dB NF @ 5.5 GHz
  • 34 dBm OIP3
  • 21.5 dB small signal gain
  • Bias adjustable for linearity optimization
  • Shut-down mode pin with 1.8V logic
  • Maintains OFF state with high PIN drive
  • Unconditionally stable

Typical Applications

  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • TDD / FDD System
  • General Purpose Wireless
  • LTE / WCDMA / CDMA / GSM

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Gain (dB)
21.5
NF (dB)
0.7
OP1dB (dBm)
19
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
55
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/10/2023
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • QPL9504 4.5-4.6GHz

    Rev A
    Application Note
  • QPL9504 4.6-5.4GHz

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 55 mA)

    S-Parameters
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Radar

Radar

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks