/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9547

QPL9547

100 - 6000 MHz Ultra Low-Noise LNA

The QPL9547 is a high-linearity, ultra-low noise amplifier in a small 2.0 x 2.0 mm surface-mount package. At 1.9 GHz, the amplifier typically provides 19.5 dB gain, +39 dBm OIP3 at a 65 mA bias setting, and 0.3 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2.0 x 2.0 mm package.

The QPL9547 is bias adjustable and requires minimal external components to operate. It also has a power down control capability integrated into the die for TDD applications.

Production
i
Product Data SheetRev D – 10/11/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
43
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
43
Buy Online

Key Features

  • 0.1 - 6 GHz Operational Bandwidth
  • Ultra low noise figure, 0.3 dB NF @ 1.9 GHz
  • Bias adjustable for linearity optimization
  • Shut-down mode pin with 1.8V logic
  • Maintains OFF state with high PIN drive
  • Unconditionally stable

Typical Applications

  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • TDD / FDD System
  • General Purpose Wireless
  • LTE / WCDMA / CDMA / GSM

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Gain (dB)
19.3
NF (dB)
0.3
OP1dB (dBm)
22.7
OIP3 (dBm)
39.3
Voltage (V)
5
Current (mA)
65
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
12 results found
All (12)= Featured
= Featured
  • Product Data Sheet

    Rev D – 10/11/2023
    Data Sheet
  • QPL9547 0.6-0.85GHz Reference Design

    Rev A
    Application Note
  • QPL9547 1.7-1.9GHz Reference Design

    Rev A
    Application Note
  • QPL9547 1.71-1.765GHz Reference Design

    Rev A
    Application Note
  • QPL9547 2.5-2.7GHz Reference Design

    Rev A
    Application Note
  • QPL9547 4.8-5..6GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Wireless Access Points

Wireless Access Points

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9547

QPL9547

100 - 6000 MHz Ultra Low-Noise LNA

The QPL9547 is a high-linearity, ultra-low noise amplifier in a small 2.0 x 2.0 mm surface-mount package. At 1.9 GHz, the amplifier typically provides 19.5 dB gain, +39 dBm OIP3 at a 65 mA bias setting, and 0.3 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2.0 x 2.0 mm package.

The QPL9547 is bias adjustable and requires minimal external components to operate. It also has a power down control capability integrated into the die for TDD applications.

Production
i
Product Data SheetRev D – 10/11/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
43
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
43
Buy Online

Key Features

  • 0.1 - 6 GHz Operational Bandwidth
  • Ultra low noise figure, 0.3 dB NF @ 1.9 GHz
  • Bias adjustable for linearity optimization
  • Shut-down mode pin with 1.8V logic
  • Maintains OFF state with high PIN drive
  • Unconditionally stable

Typical Applications

  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • TDD / FDD System
  • General Purpose Wireless
  • LTE / WCDMA / CDMA / GSM

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Gain (dB)
19.3
NF (dB)
0.3
OP1dB (dBm)
22.7
OIP3 (dBm)
39.3
Voltage (V)
5
Current (mA)
65
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
12 results found
All (12)= Featured
= Featured
  • Product Data Sheet

    Rev D – 10/11/2023
    Data Sheet
  • QPL9547 0.6-0.85GHz Reference Design

    Rev A
    Application Note
  • QPL9547 1.7-1.9GHz Reference Design

    Rev A
    Application Note
  • QPL9547 1.71-1.765GHz Reference Design

    Rev A
    Application Note
  • QPL9547 2.5-2.7GHz Reference Design

    Rev A
    Application Note
  • QPL9547 4.8-5..6GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Wireless Access Points

Wireless Access Points

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks