/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM2100

QPM2100

2.5 - 4.0 GHz GaAs Transmit / Receive Module

The QPM2100 is a GaAs multi chip module (MCM) designed for S-Band radar applications within the 2.5-4.0 GHz range. The device consists of a T/R switch, a transmit path which is a low loss pass through, and a receive path  consists of a low-noise amplifier, a digital attenuator and a driver amplifier. The receive path offers 30 dB of small signal gain and 1.2 dB noise figure. It includes a 6 bit digital step attenuator (DSA) with 31.5 dB gain control range. It can deliver 14.5 dBm of power at P1dB with 34 dBm of output TOI. All functional MMIC blocks can be enabled or DC powered off with internal control circuitry. All control signals use CMOS compatible logic. The response time of signal control is less than 15 nS.

The QPM2100 chips are fabricated on Qorvo's GaAs 0.25um process. The 7 x 7 OVM QFN surface mount package, coupled with a proprietary die-attach process, allows the QPM2100 to perform well at extreme temperature ambient. Its compact size supports tight lattice spacing requirements needed for S - Band phased array radar applications.

Discontinued
i
Last Time Buy: January 25, 2026
Product Data SheetRev C – 04/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2.5 - 4.0 GHz
  • RX Noise Figure: 1.2dB
  • RX Small Signal Gain: 30 dB
  • RX Output TOI: TBD dBm
  • TX Channel Insertion Loss: 1.2dB
  • RX Power at 1dB Compression: 14.5dBm
  • RX Attenuation Range: 31.5dB
  • RX Output TOI: 34 dBm
  • Channel Switching Response Tine: 15 nS
  • TX Channel Low insertion loss : 1.2dB
  • Channel Isolation : 35dB
  • Package Dimensions: 7.0 x 7.0 x 0.8 mm

Typical Applications

  • Electronic Warfare
  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
4
Tx Gain (dB)
-1.2
Tx Psat (W)
15.5
Rx Gain (dB)
30
Rx NF (dB)
1.2
Rx Voltage (V)
3.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 04/2023
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM2100

QPM2100

2.5 - 4.0 GHz GaAs Transmit / Receive Module

The QPM2100 is a GaAs multi chip module (MCM) designed for S-Band radar applications within the 2.5-4.0 GHz range. The device consists of a T/R switch, a transmit path which is a low loss pass through, and a receive path  consists of a low-noise amplifier, a digital attenuator and a driver amplifier. The receive path offers 30 dB of small signal gain and 1.2 dB noise figure. It includes a 6 bit digital step attenuator (DSA) with 31.5 dB gain control range. It can deliver 14.5 dBm of power at P1dB with 34 dBm of output TOI. All functional MMIC blocks can be enabled or DC powered off with internal control circuitry. All control signals use CMOS compatible logic. The response time of signal control is less than 15 nS.

The QPM2100 chips are fabricated on Qorvo's GaAs 0.25um process. The 7 x 7 OVM QFN surface mount package, coupled with a proprietary die-attach process, allows the QPM2100 to perform well at extreme temperature ambient. Its compact size supports tight lattice spacing requirements needed for S - Band phased array radar applications.

Discontinued
i
Last Time Buy: January 25, 2026
Product Data SheetRev C – 04/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2.5 - 4.0 GHz
  • RX Noise Figure: 1.2dB
  • RX Small Signal Gain: 30 dB
  • RX Output TOI: TBD dBm
  • TX Channel Insertion Loss: 1.2dB
  • RX Power at 1dB Compression: 14.5dBm
  • RX Attenuation Range: 31.5dB
  • RX Output TOI: 34 dBm
  • Channel Switching Response Tine: 15 nS
  • TX Channel Low insertion loss : 1.2dB
  • Channel Isolation : 35dB
  • Package Dimensions: 7.0 x 7.0 x 0.8 mm

Typical Applications

  • Electronic Warfare
  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
4
Tx Gain (dB)
-1.2
Tx Psat (W)
15.5
Rx Gain (dB)
30
Rx NF (dB)
1.2
Rx Voltage (V)
3.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 04/2023
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks