/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM5811

QPM5811

8.5 - 10.5 GHz 0.5 Watt Transmit / Receive Module

The QPM5811 is a GaAs MMIC front-end module (FEM) designed for X-Band radar applications within the 8.5 – 10.5 GHz range.  The MMIC combines a T/R switch, low-noise amplifier, and a power amplifier. The receive path offers 26 dB gain with low noise figure of 2.0 dB. The transmit path offers a small signal gain of 30 dB, it can deliver 0.5 W of saturated power with a PAE of 45 %, with a 23.5 dB of large signal gain.

The 6 x 6 mm QFN surface mount package with over-mold encapsulant, coupled with high thermal conductivity die-attach process, allows the QPM5811 to perform well in a high temperature environment. Its compact size supports tight lattice spacing requirements needed for X-Band phased array radar applications.

Production
i
Product Data SheetRev G – 08/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.5 GHz
  • TX PSAT: 0.5 W
  • RX NF: 2.0 dB

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.5
Tx Gain (dB)
30
Tx Psat (W)
0.5
Tx Voltage (V)
5
Tx Current (mA)
156
Rx Gain (dB)
26
Rx NF (dB)
2
Rx Voltage (V)
6
Rx Current (mA)
10
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/2025
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPM5811 RX)

    S-Parameters
  • S-Parameters

    S-Parameters (QPM5811 TX)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM5811

QPM5811

8.5 - 10.5 GHz 0.5 Watt Transmit / Receive Module

The QPM5811 is a GaAs MMIC front-end module (FEM) designed for X-Band radar applications within the 8.5 – 10.5 GHz range.  The MMIC combines a T/R switch, low-noise amplifier, and a power amplifier. The receive path offers 26 dB gain with low noise figure of 2.0 dB. The transmit path offers a small signal gain of 30 dB, it can deliver 0.5 W of saturated power with a PAE of 45 %, with a 23.5 dB of large signal gain.

The 6 x 6 mm QFN surface mount package with over-mold encapsulant, coupled with high thermal conductivity die-attach process, allows the QPM5811 to perform well in a high temperature environment. Its compact size supports tight lattice spacing requirements needed for X-Band phased array radar applications.

Production
i
Product Data SheetRev G – 08/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.5 GHz
  • TX PSAT: 0.5 W
  • RX NF: 2.0 dB

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.5
Tx Gain (dB)
30
Tx Psat (W)
0.5
Tx Voltage (V)
5
Tx Current (mA)
156
Rx Gain (dB)
26
Rx NF (dB)
2
Rx Voltage (V)
6
Rx Current (mA)
10
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/2025
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPM5811 RX)

    S-Parameters
  • S-Parameters

    S-Parameters (QPM5811 TX)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks