/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM6000

QPM6000

8 - 14 GHz Limiter / Low Noise Amplifier

The Qorvo QPM6000 is an integrated limiter/LNA providing robust, high RF performance covering 8-14GHz frequency range. The QPM6000 provides 23 dB small signal gain with 18 dBm P1dB power and a low noise figure of 1.6 dB across application frequency band. In addition, the integrated limiter provides a robustness level of up to 20 W of incident power for CW and 40 W for pulse application without performance degradation.

The QPM6000 is packaged in an overmold, laminate-based 8.5 x 6 mm QFN for easy handling.  With a small form factor coupled with both ports matched to 50 ohms, the QPM6000 is ideally suited to support both commercial and defense related applications where robust receiver front ends are required.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Product Data SheetRev D – 04/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
10
Buy Online

Key Features

  • Frequency Range: 8 - 14 GHz
  • Input Power CW Survivability: 20 W
  • Gain: 23 dB
  • Noise Figure: 1.6 dB
  • TOI: 25 dBm (PIN = 0 dBm)
  • Survivability CW : 43 dBm
  • Survivability Pulse : 50 dBm
  • Package Size: 8.5 x 6 x 1.6 mm
  • Bias: Vd = 2 V, Id = 180 mA, Vg1 = Vg2 =-0.5 V typical

Typical Applications

  • Military Radar
  • Civilian Radar
  • Wideband Amplifiers

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
14
Tx Gain (dB)
23
Tx Psat (W)
0.6
Tx Voltage (V)
2
Tx Current (mA)
180
Rx Gain (dB)
23
Rx NF (dB)
1.6
Rx Voltage (V)
2
Rx Current (mA)
180
Package Type
QFN
Package Size (mm)
8.5 x 6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPM6000)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Space Communications

Space Communications

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPM6000

QPM6000

8 - 14 GHz Limiter / Low Noise Amplifier

The Qorvo QPM6000 is an integrated limiter/LNA providing robust, high RF performance covering 8-14GHz frequency range. The QPM6000 provides 23 dB small signal gain with 18 dBm P1dB power and a low noise figure of 1.6 dB across application frequency band. In addition, the integrated limiter provides a robustness level of up to 20 W of incident power for CW and 40 W for pulse application without performance degradation.

The QPM6000 is packaged in an overmold, laminate-based 8.5 x 6 mm QFN for easy handling.  With a small form factor coupled with both ports matched to 50 ohms, the QPM6000 is ideally suited to support both commercial and defense related applications where robust receiver front ends are required.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Product Data SheetRev D – 04/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
10
Buy Online

Key Features

  • Frequency Range: 8 - 14 GHz
  • Input Power CW Survivability: 20 W
  • Gain: 23 dB
  • Noise Figure: 1.6 dB
  • TOI: 25 dBm (PIN = 0 dBm)
  • Survivability CW : 43 dBm
  • Survivability Pulse : 50 dBm
  • Package Size: 8.5 x 6 x 1.6 mm
  • Bias: Vd = 2 V, Id = 180 mA, Vg1 = Vg2 =-0.5 V typical

Typical Applications

  • Military Radar
  • Civilian Radar
  • Wideband Amplifiers

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
14
Tx Gain (dB)
23
Tx Psat (W)
0.6
Tx Voltage (V)
2
Tx Current (mA)
180
Rx Gain (dB)
23
Rx NF (dB)
1.6
Rx Voltage (V)
2
Rx Current (mA)
180
Package Type
QFN
Package Size (mm)
8.5 x 6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPM6000)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Space Communications

Space Communications

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks