/
Products
/
Control Products
/
Transformers
/
QPP0023

QPP0023

Transformer (3.06:1 Ratio)

Transformer is designed to be used at the output  when using the QPA3390 Amplifier. It offers low insertion loss combined with high RF power capability across a broad temperature range, compatible with 260°C lead-free soldering & RoHS compliant.
Production
i
Product Data SheetRev Rev B – 08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 45-1794 MHz operation
  • Low insertion loss
  • 75 Ω characteristic impedance
  • Compatible with 260°C lead-free soldering & RoHS compliant
  • Designed to optimize the QPA3390 performance
     

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Insertion Loss (dB)
< 1
Amplitude Balance (dB)
1dB @ 1800 MHz
Phase Balance (degrees)
3 @ 1800 MHz
Impedance Ratio
3.06:01
VSWR
-25dB @ 700 MHz Diff.
Package Type
SP6
Package Size (mm)
0.217 x 0.154
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev Rev B – 08/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Transformers
/
QPP0023

QPP0023

Transformer (3.06:1 Ratio)

Transformer is designed to be used at the output  when using the QPA3390 Amplifier. It offers low insertion loss combined with high RF power capability across a broad temperature range, compatible with 260°C lead-free soldering & RoHS compliant.
Production
i
Product Data SheetRev Rev B – 08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 45-1794 MHz operation
  • Low insertion loss
  • 75 Ω characteristic impedance
  • Compatible with 260°C lead-free soldering & RoHS compliant
  • Designed to optimize the QPA3390 performance
     

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,794
Insertion Loss (dB)
< 1
Amplitude Balance (dB)
1dB @ 1800 MHz
Phase Balance (degrees)
3 @ 1800 MHz
Impedance Ratio
3.06:01
VSWR
-25dB @ 700 MHz Diff.
Package Type
SP6
Package Size (mm)
0.217 x 0.154
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev Rev B – 08/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks