/
Products
/
Control Products
/
Transformers
/
QPP0025

QPP0025

Balun 5Mhz - 1.218Ghz (1: 1Ratio)

The QPP0025 Balun is designed for applications that require small, low-cost, and high reliable surface mount components.
 
The units are built lead-free and RoHS compliant. This balun offers low insertion loss combined with a high RF power capability across a broad temperature range. All devices are 100% RF tested.
 
The QPP0025 is optimized for use with Qorvo slope equalizers QPC733X up to 1218MHz. Additional applications may be found in broadband, wireless and other communication systems.
 
S-Parameter data are available on request.
Production
i
Product Data SheetRev B – 07/21/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
15
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
15
Buy Online

Key Features

  • 5-1218MHz operation
  • Low insertion loss
  • 75 Ω characteristic impedance 
  • Compatible with 260°C lead-free soldering & RoHS compliant
  • Designed to optimize the QPC7333, QPC7334, QPC7335, QPC7336, QPC7339 and QPC7331 Variable Equalizers.
     

Typical Applications

  • Broadband CATV applications

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
1,218
Insertion Loss (dB)
< 1
Amplitude Balance (dB)
-0.7 db @ 45 MHz
Phase Balance (degrees)
11 @ 15 MHz
Impedance Ratio
1 to 1
VSWR
-22dB @600 Mhz SE
Package Type
SP7
Package Size (mm)
3.80 x 3.80
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/21/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Transformers
/
QPP0025

QPP0025

Balun 5Mhz - 1.218Ghz (1: 1Ratio)

The QPP0025 Balun is designed for applications that require small, low-cost, and high reliable surface mount components.
 
The units are built lead-free and RoHS compliant. This balun offers low insertion loss combined with a high RF power capability across a broad temperature range. All devices are 100% RF tested.
 
The QPP0025 is optimized for use with Qorvo slope equalizers QPC733X up to 1218MHz. Additional applications may be found in broadband, wireless and other communication systems.
 
S-Parameter data are available on request.
Production
i
Product Data SheetRev B – 07/21/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
15
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
15
Buy Online

Key Features

  • 5-1218MHz operation
  • Low insertion loss
  • 75 Ω characteristic impedance 
  • Compatible with 260°C lead-free soldering & RoHS compliant
  • Designed to optimize the QPC7333, QPC7334, QPC7335, QPC7336, QPC7339 and QPC7331 Variable Equalizers.
     

Typical Applications

  • Broadband CATV applications

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
1,218
Insertion Loss (dB)
< 1
Amplitude Balance (dB)
-0.7 db @ 45 MHz
Phase Balance (degrees)
11 @ 15 MHz
Impedance Ratio
1 to 1
VSWR
-22dB @600 Mhz SE
Package Type
SP7
Package Size (mm)
3.80 x 3.80
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/21/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks