/
Products
/
Control Products
/
Limiters
/
QPP0100

QPP0100

8 - 11.5 GHz, 100 Watt X-Band Limiter

Qorvo's QPP0100 is a high power VPIN limiter with robustness to short-pulse input signals up to 100W.  It offers exceptionally low insertion loss over a wide bandwidth and requires no DC bias.  The QPP0100 is housed in a low-cost 4x4 mm plastic over-molded QFN package.

The QPP0100 is internally matched to 50 ohms and operates from 8.0 to 11.5 GHz with typical insertion loss less than 1dB and flat leakage below 21dBm.  It is capable of withstanding 100W of incident power under short-pulse conditions.  It is well suited for both commercial and defense related applications.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Product Data SheetRev B – 01/24/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
10
Buy Online

Key Features

  • X-band 100W Limiter
  • Frequency Range: 8.0 to 11.5 GHz
  • Insertion Loss: < 1 dB
  • Peak Power Handling: 100 W (pulsed)
  • Flat Leakage: < 21 dBm
  • Spike Leakage: < 22 dBm
  • Passive (no DC bias required)
  • Recovery time < 200 ns
  • Package Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • X-band Radar

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
11.5
Insertion Loss (dB)
< 1
Flat Leakage (dBm)
21
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/24/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (QPP0100 25C)

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Limiters
/
QPP0100

QPP0100

8 - 11.5 GHz, 100 Watt X-Band Limiter

Qorvo's QPP0100 is a high power VPIN limiter with robustness to short-pulse input signals up to 100W.  It offers exceptionally low insertion loss over a wide bandwidth and requires no DC bias.  The QPP0100 is housed in a low-cost 4x4 mm plastic over-molded QFN package.

The QPP0100 is internally matched to 50 ohms and operates from 8.0 to 11.5 GHz with typical insertion loss less than 1dB and flat leakage below 21dBm.  It is capable of withstanding 100W of incident power under short-pulse conditions.  It is well suited for both commercial and defense related applications.

Production
i
Data sheet available upon request.
Contact your local sales representative for assistance.
Product Data SheetRev B – 01/24/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
10
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
10
Buy Online

Key Features

  • X-band 100W Limiter
  • Frequency Range: 8.0 to 11.5 GHz
  • Insertion Loss: < 1 dB
  • Peak Power Handling: 100 W (pulsed)
  • Flat Leakage: < 21 dBm
  • Spike Leakage: < 22 dBm
  • Passive (no DC bias required)
  • Recovery time < 200 ns
  • Package Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • X-band Radar

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
11.5
Insertion Loss (dB)
< 1
Flat Leakage (dBm)
21
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/24/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (QPP0100 25C)

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks