/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1029

QPQ1029

Band 1 / Band 3 Dual BAW Filter

QPQ1029 is a high performance, Bulk Acoustic Wave (BAW) dual band filter module designed for Band 1 Uplink and Band 3 Uplink.

The QPQ1029 provides low insertion loss and very high rejection, making it an ideal choice for small cell. This diplexer is housed in a compact ROHs compliant 3x3 mm surface mount package.

The QPQ1029 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced January 9, 2023 (PCN 23-0004).
Last Time Buy: July 13, 2023
Contact your local sales representative for assistance.
Product Data SheetRev E – 01/10/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Band 1 and Band 3 Dual BAW Filter
  • Bulk Acoustic Wave (BAW) dual band filter
  • +29dBm Power Handling for Small Cell Applications
  • 60 MHz Bandwidth for B1 Uplink
  • 75 MHz Bandwidth for B3 Uplink
  • Single ended operation to 50 Ohm
  • No external matching required
  • RoHS Compliant, Pb-Free
  • Low Loss and High Attenuation

Typical Applications

  • Band 1 and Band 3 Uplink
  • Base Station Infrastructure
  • Cellular Small Cells
  • Network Repeaters
  • Wireless Devices
  • General Purpose Wireless
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B1 UL, B3 UL
Frequency (MHz)
1,920 to 1,980,
1,710 to 1,785
Bandwidth (MHz)
60, 75
Insertion Loss (dB)
2.1, 2.5
I/O Configuration
16 Pad
Package Type
SMT
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/10/2020
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1029

QPQ1029

Band 1 / Band 3 Dual BAW Filter

QPQ1029 is a high performance, Bulk Acoustic Wave (BAW) dual band filter module designed for Band 1 Uplink and Band 3 Uplink.

The QPQ1029 provides low insertion loss and very high rejection, making it an ideal choice for small cell. This diplexer is housed in a compact ROHs compliant 3x3 mm surface mount package.

The QPQ1029 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced January 9, 2023 (PCN 23-0004).
Last Time Buy: July 13, 2023
Contact your local sales representative for assistance.
Product Data SheetRev E – 01/10/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Band 1 and Band 3 Dual BAW Filter
  • Bulk Acoustic Wave (BAW) dual band filter
  • +29dBm Power Handling for Small Cell Applications
  • 60 MHz Bandwidth for B1 Uplink
  • 75 MHz Bandwidth for B3 Uplink
  • Single ended operation to 50 Ohm
  • No external matching required
  • RoHS Compliant, Pb-Free
  • Low Loss and High Attenuation

Typical Applications

  • Band 1 and Band 3 Uplink
  • Base Station Infrastructure
  • Cellular Small Cells
  • Network Repeaters
  • Wireless Devices
  • General Purpose Wireless
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B1 UL, B3 UL
Frequency (MHz)
1,920 to 1,980,
1,710 to 1,785
Bandwidth (MHz)
60, 75
Insertion Loss (dB)
2.1, 2.5
I/O Configuration
16 Pad
Package Type
SMT
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/10/2020
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks