/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1284

QPQ1284

B41 BAW Band Pass Filter - 60 MHz Sub-band

The QPQ1284 is an exceptionally high performance BAW filter for sub-band 41 TDD applications. This filter is housed in a compact 2 x 1.6 mm package for base station
applications.

Low insertion loss, coupled with high out of band attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

The QPQ1284 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0111).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Preliminary Product Data Sheet06/20/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent rejection at key frequencies (>35 dB)
  • Excellent far out rejection
  • Wide operating temperature range (-40 to +95 °C)
  • High input power (+29 dBm at 95 °C for 110,000 Hrs)
  • Standard, small package (2.0 x 1.6 mm)

Typical Applications

  • Small Cells

Parameters

Technology
BAW
Type
Infrastructure
Bands
41
Frequency (MHz)
2,605
Bandwidth (MHz)
60
Insertion Loss (dB)
2
I/O Configuration
SI / SO
Package Type
SMP
Package Size (mm)
2.0 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    06/20/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1284

QPQ1284

B41 BAW Band Pass Filter - 60 MHz Sub-band

The QPQ1284 is an exceptionally high performance BAW filter for sub-band 41 TDD applications. This filter is housed in a compact 2 x 1.6 mm package for base station
applications.

Low insertion loss, coupled with high out of band attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

The QPQ1284 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0111).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Preliminary Product Data Sheet06/20/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent rejection at key frequencies (>35 dB)
  • Excellent far out rejection
  • Wide operating temperature range (-40 to +95 °C)
  • High input power (+29 dBm at 95 °C for 110,000 Hrs)
  • Standard, small package (2.0 x 1.6 mm)

Typical Applications

  • Small Cells

Parameters

Technology
BAW
Type
Infrastructure
Bands
41
Frequency (MHz)
2,605
Bandwidth (MHz)
60
Insertion Loss (dB)
2
I/O Configuration
SI / SO
Package Type
SMP
Package Size (mm)
2.0 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    06/20/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo