/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1285

QPQ1285

2593 MHz RF BAW Filter - Band 41 Tx/Rx

Qorvo's QPQ1285 is an exceptionally high performance BAW Filter for sub-Band 41 uplink / downlink. This filter is housed in a compact 2 x 1.6 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

Discontinued
i
End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: October 5, 2023
Recommended replacement for new designs: QPQ1041Q
Contact your local sales representative for assistance.
Product Data SheetRev E – 11/19/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 194 MHz bandwidth – Band 41
  • High attenuation
  • Low loss
  • No external matching required
  • Excellent Wi-Fi rejection
  • Single input, single output operation
  • Small size: 2.00 x 1.60 x 0.73 mm
  • Surface mount device
  • RoHS compliant, Pb-free

Typical Applications

  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters
  • Small Cell Base Station

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Band 41
Frequency (MHz)
2,496 to 2,690
Bandwidth (MHz)
194
Insertion Loss (dB)
2.5
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
2.0 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 11/19/2021
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1285

QPQ1285

2593 MHz RF BAW Filter - Band 41 Tx/Rx

Qorvo's QPQ1285 is an exceptionally high performance BAW Filter for sub-Band 41 uplink / downlink. This filter is housed in a compact 2 x 1.6 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

Discontinued
i
End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: October 5, 2023
Recommended replacement for new designs: QPQ1041Q
Contact your local sales representative for assistance.
Product Data SheetRev E – 11/19/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 194 MHz bandwidth – Band 41
  • High attenuation
  • Low loss
  • No external matching required
  • Excellent Wi-Fi rejection
  • Single input, single output operation
  • Small size: 2.00 x 1.60 x 0.73 mm
  • Surface mount device
  • RoHS compliant, Pb-free

Typical Applications

  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters
  • Small Cell Base Station

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Band 41
Frequency (MHz)
2,496 to 2,690
Bandwidth (MHz)
194
Insertion Loss (dB)
2.5
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
2.0 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 11/19/2021
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks