/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1300

QPQ1300

High Power Band 41 BAW Filter, 60 MHz Bandwidth

The QPQ1300 is a high-power high-performance Bulk Acoustic Wave (BAW) bandpass filter. It is specifically designed to address sub band 41 (60 MHz BW).

The QPQ1300 is able to withstand approximately 4W of input power while maintaining 2W output power and high rejection, making it an ideal choice for Massive MIMO applications. This filter is housed in a compact, RoHScompliant 5.00 mm x 5.00 mm x 0.93 mm surface mount package (SMP).

The QPQ1300 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0098).
Last Time Buy: January 5, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High Input Power: 4W input, 2 W output
  • Low Insertion Loss: 2.5 dB Average IL (max)
  • High out of Band Rejection at key frequencies: 60 dB
  • Wide Operating Temperature: -40 to +95 °C
  • Small size: 5.00 x 5.00 x 0.93 mm

Typical Applications

  • Massive MIMO
  • High Power Small Cells

Parameters

Technology
BAW
Type
Infrastructure
Bands
Band 41
Frequency (MHz)
2,575 to 2,635
Bandwidth (MHz)
60
Insertion Loss (dB)
2.5
I/O Configuration
SI / SO
Package Type
SMP 3 Pad
Package Size (mm)
5.00 x 5.00 x 0.93
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1300

QPQ1300

High Power Band 41 BAW Filter, 60 MHz Bandwidth

The QPQ1300 is a high-power high-performance Bulk Acoustic Wave (BAW) bandpass filter. It is specifically designed to address sub band 41 (60 MHz BW).

The QPQ1300 is able to withstand approximately 4W of input power while maintaining 2W output power and high rejection, making it an ideal choice for Massive MIMO applications. This filter is housed in a compact, RoHScompliant 5.00 mm x 5.00 mm x 0.93 mm surface mount package (SMP).

The QPQ1300 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0098).
Last Time Buy: January 5, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High Input Power: 4W input, 2 W output
  • Low Insertion Loss: 2.5 dB Average IL (max)
  • High out of Band Rejection at key frequencies: 60 dB
  • Wide Operating Temperature: -40 to +95 °C
  • Small size: 5.00 x 5.00 x 0.93 mm

Typical Applications

  • Massive MIMO
  • High Power Small Cells

Parameters

Technology
BAW
Type
Infrastructure
Bands
Band 41
Frequency (MHz)
2,575 to 2,635
Bandwidth (MHz)
60
Insertion Loss (dB)
2.5
I/O Configuration
SI / SO
Package Type
SMP 3 Pad
Package Size (mm)
5.00 x 5.00 x 0.93
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks