/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1909

QPQ1909

2.4 GHz Wi-Fi edgeBoost™ Filter

The Qorvo QPQ1909 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 1-14) and high near-in rejection in the 2.4GHz bands.

The filter module is specifically designed to enable industry leading bandedge performance in Wi-Fi applications that result in higher regulatory power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver Quality of Service (QoS) features at a system level. With Channels 1-14 enabled, users can accommodate any regulatory region needed by the end product.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits

Production
i
End of Life announced July 9, 2025 (PCN 25-0098).
Last Time Buy: June 30, 2027
Contact your local sales representative for assistance.
Product Data Sheet03/03/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
100
Buy Online

Key Features

  • Low Insertion Loss in Wi-Fi Channels 1-14
  • Increased bandedge compliance for more Wi-Fi channels Thread or Bluetooth® channels.
  • Extended temperature performance from 0 to +90 C
  • High power handling to +30dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Infrastructure
Bands
2.4 GHz
Frequency (MHz)
2,402 to 2,494
Bandwidth (MHz)
91
Insertion Loss (dB)
0.9
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.4 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/03/2020
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ1909

QPQ1909

2.4 GHz Wi-Fi edgeBoost™ Filter

The Qorvo QPQ1909 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 1-14) and high near-in rejection in the 2.4GHz bands.

The filter module is specifically designed to enable industry leading bandedge performance in Wi-Fi applications that result in higher regulatory power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver Quality of Service (QoS) features at a system level. With Channels 1-14 enabled, users can accommodate any regulatory region needed by the end product.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits

Production
i
End of Life announced July 9, 2025 (PCN 25-0098).
Last Time Buy: June 30, 2027
Contact your local sales representative for assistance.
Product Data Sheet03/03/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
100
Buy Online

Key Features

  • Low Insertion Loss in Wi-Fi Channels 1-14
  • Increased bandedge compliance for more Wi-Fi channels Thread or Bluetooth® channels.
  • Extended temperature performance from 0 to +90 C
  • High power handling to +30dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Infrastructure
Bands
2.4 GHz
Frequency (MHz)
2,402 to 2,494
Bandwidth (MHz)
91
Insertion Loss (dB)
0.9
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.4 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/03/2020
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks