/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ2601

QPQ2601

Band 1/3/7 Multiplexer

The QPQ2601 is a compact, high performance multiplexer module fabricated using a patented technology with performance optimized to enable carrier aggregation of bands 1, 3, and 7. This module leverages the high-Q properties to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. It has been designed with high cross-isolation which is critical to ensure good receive performance.

The QPQ2601 is part of Qorvo's extensive portfolio of RF BAW and SAW filters and modules.

 

Discontinued
i
End of Life announced May 31, 2023 (PCN 23-0087).
Last Time Buy: December 12, 2023
Recommended replacement for new designs: QM26011
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/04/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,000
Buy Online

Key Features

  • Band 1/3/7 Multiplexer
  • High Q
  • Low Loss
  • Minimizes PA current drain with excellent TX IL
  • Improved RX sensitivity with low RX IL
  • High Cross-Isolation
  • Small Size: 2.6 x 3.2 x 0.8 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Band 1/3/7
  • Base Station Infrastructure
  • Small Cells
  • Repeaters
  • Routers
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B1, B3, B7
Bandwidth (MHz)
60
Insertion Loss (dB)
1.9
Package Type
SMT
Package Size (mm)
2.6 x 3.2 x 0.8
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/04/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ2601

QPQ2601

Band 1/3/7 Multiplexer

The QPQ2601 is a compact, high performance multiplexer module fabricated using a patented technology with performance optimized to enable carrier aggregation of bands 1, 3, and 7. This module leverages the high-Q properties to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. It has been designed with high cross-isolation which is critical to ensure good receive performance.

The QPQ2601 is part of Qorvo's extensive portfolio of RF BAW and SAW filters and modules.

 

Discontinued
i
End of Life announced May 31, 2023 (PCN 23-0087).
Last Time Buy: December 12, 2023
Recommended replacement for new designs: QM26011
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/04/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,000
Buy Online

Key Features

  • Band 1/3/7 Multiplexer
  • High Q
  • Low Loss
  • Minimizes PA current drain with excellent TX IL
  • Improved RX sensitivity with low RX IL
  • High Cross-Isolation
  • Small Size: 2.6 x 3.2 x 0.8 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Band 1/3/7
  • Base Station Infrastructure
  • Small Cells
  • Repeaters
  • Routers
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B1, B3, B7
Bandwidth (MHz)
60
Insertion Loss (dB)
1.9
Package Type
SMT
Package Size (mm)
2.6 x 3.2 x 0.8
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/04/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks