/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ3501

QPQ3501

Band 52+42, 300 MHz Bandpass Filter

The QPQ3501 is an exceptionally high performance BAW Filter for sub-Band n78. This filter is housed in a compact 2.0 x 1.6 mm package for base station applications. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

The QPQ3501 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

 

Production
i
Product Data SheetRev C – 06/03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
45
Buy Online
RFMW
2,276
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
45
Buy Online
RFMW
2,276
Buy Online

Key Features

  • Band 52+42 (n78): 300 MHz Bandwidth
  • High Attenuation
  • Low Loss
  • No External matching required
  • Excellent Wi-Fi Rejection
  • Single input, Single Output Operation
  • Small Size: 2.00 x 1.60 x 0.89 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Band 52+42
  • Base Station Infrastructure
  • Small Cells
  • Repeaters
  • Routers
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B52+B42
Frequency (MHz)
3,300 to 3,600
Bandwidth (MHz)
300
Insertion Loss (dB)
3dB max
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
2.00 x 1.60 x 0.89
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/03/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ3501

QPQ3501

Band 52+42, 300 MHz Bandpass Filter

The QPQ3501 is an exceptionally high performance BAW Filter for sub-Band n78. This filter is housed in a compact 2.0 x 1.6 mm package for base station applications. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.

The QPQ3501 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

 

Production
i
Product Data SheetRev C – 06/03/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
45
Buy Online
RFMW
2,276
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
45
Buy Online
RFMW
2,276
Buy Online

Key Features

  • Band 52+42 (n78): 300 MHz Bandwidth
  • High Attenuation
  • Low Loss
  • No External matching required
  • Excellent Wi-Fi Rejection
  • Single input, Single Output Operation
  • Small Size: 2.00 x 1.60 x 0.89 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Band 52+42
  • Base Station Infrastructure
  • Small Cells
  • Repeaters
  • Routers
  • LTE Dongles

Parameters

Technology
BAW
Type
Infrastructure
Bands
B52+B42
Frequency (MHz)
3,300 to 3,600
Bandwidth (MHz)
300
Insertion Loss (dB)
3dB max
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
2.00 x 1.60 x 0.89
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/03/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks