/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ5200

QPQ5200

2.4 GHz Wi-Fi CH1-11 edgeBoost™ Filter

The Qorvo® QPQ5200 is a high-performance, high power, Bulk Acousitc Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 1-11) and high near-in rejection in the 2.4 GHz band-edge and adjacent LTE/TD-LTE bands.

The QPQ5200 enables high performance, high power access points and routers to transmit at the maximum allowable power levels and comply with regulatory restrictions on out of band power emissions.

The QPQ5200 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.50 mm footprint.

Preview
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
99
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
99
Buy Online

Key Features

  • 2402.5 to 2471.5 MHz
  • Low Insertion Loss in Wi-Fi Channels 1-11
  • Increased bandedge compliance for more Wi-Fi channels
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +30dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Connectivity
Bands
CH1-11
Frequency (MHz)
2,436
Bandwidth (MHz)
69
Insertion Loss (dB)
1
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.1 x 0.9 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
  • Robotics Solutions Guide

    11/2025
    Solutions Guide
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ5200

QPQ5200

2.4 GHz Wi-Fi CH1-11 edgeBoost™ Filter

The Qorvo® QPQ5200 is a high-performance, high power, Bulk Acousitc Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band (Channels 1-11) and high near-in rejection in the 2.4 GHz band-edge and adjacent LTE/TD-LTE bands.

The QPQ5200 enables high performance, high power access points and routers to transmit at the maximum allowable power levels and comply with regulatory restrictions on out of band power emissions.

The QPQ5200 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.50 mm footprint.

Preview
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
99
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
99
Buy Online

Key Features

  • 2402.5 to 2471.5 MHz
  • Low Insertion Loss in Wi-Fi Channels 1-11
  • Increased bandedge compliance for more Wi-Fi channels
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +30dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Connectivity
Bands
CH1-11
Frequency (MHz)
2,436
Bandwidth (MHz)
69
Insertion Loss (dB)
1
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.1 x 0.9 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
  • Robotics Solutions Guide

    11/2025
    Solutions Guide
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks