/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ5601

QPQ5601

6 GHz Wi-Fi U-NII 5-8 bandBoost™ Filter

The Qorvo QPQ5601 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi UNII 5-8 band and high near-in rejection in the UNII 1-3 band.

The filter module is specifically designed to enable industry leading capacity performance in Wi-Fi applications that result in higher power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver features that take advantage of sub-banding the 6GHz from 5GHz Wi-Fi spectrum in use cases such as tri-radio Wi-Fi mesh applications.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.

Production
i
Product Data SheetRev D – 01/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 5945 - 7125 MHz
  • Low Insertion Loss in Wi-Fi UNII 5-8 bands
  • High Rejection in Wi-Fi UNII 1-3 bands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power
  • Integrated match

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Connectivity
Bands
U-NII 5-8
Frequency (MHz)
5,945 to 7,125
Bandwidth (MHz)
320
Insertion Loss (dB)
2.5
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.3 x 1.7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 01/2024
    Data Sheet
  • Wi-Fi U-NII 5-8 bandBoost BAW Filter

    Rev A – 09/2023
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ5601

QPQ5601

6 GHz Wi-Fi U-NII 5-8 bandBoost™ Filter

The Qorvo QPQ5601 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi UNII 5-8 band and high near-in rejection in the UNII 1-3 band.

The filter module is specifically designed to enable industry leading capacity performance in Wi-Fi applications that result in higher power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver features that take advantage of sub-banding the 6GHz from 5GHz Wi-Fi spectrum in use cases such as tri-radio Wi-Fi mesh applications.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.

Production
i
Product Data SheetRev D – 01/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 5945 - 7125 MHz
  • Low Insertion Loss in Wi-Fi UNII 5-8 bands
  • High Rejection in Wi-Fi UNII 1-3 bands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power
  • Integrated match

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Connectivity
Bands
U-NII 5-8
Frequency (MHz)
5,945 to 7,125
Bandwidth (MHz)
320
Insertion Loss (dB)
2.5
I/O Configuration
SE / SE
Package Type
Laminate
Package Size (mm)
1.3 x 1.7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 01/2024
    Data Sheet
  • Wi-Fi U-NII 5-8 bandBoost BAW Filter

    Rev A – 09/2023
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks