/
Products
/
Filters & Duplexers
/
Duplexers
/
QPQ6108

QPQ6108

Band 8 TC-SAW Duplexer

The QPQ6108 is a high-performance temperature-compensated Surface Acoustic Wave (TC-SAW) duplexer designed for Band 8 uplink / downlink applications.

The QPQ6108 provides low insertion loss and high rejection, making it an ideal choice for Small Cells. This duplexer is housed in a compact, RoHs compliant 2.00 mm x 2.50 mm x 0.87 mm surface mount pacakge (SMP).

Production
i
Product Data Sheet03/30/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
756
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
756
Buy Online
RFMW
0
Buy Online

Key Features

  • Temperature Stabilized Performance
  • Low Insertion Loss
  • High Rejection
  • High Isolation
  • High Input Power: 29 dBm on DL
  • Wide Temperature Range: -20 to 95 C
  • Small, standard package: 2.5 mm x 2.0 mm

Typical Applications

  • Small Cells

Parameters

Technology
TC-SAW Duplexer
Type
Infrastructure
Bands
8
Frequency (MHz)
880 to 915,
925 to 960
Bandwidth (MHz)
35
Insertion Loss (dB)
3.2, 3.5
I/O Configuration
SI / SO
Package Type
SMP 9 Pad
Package Size (mm)
2.00 x 2.50 x 0.87
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/30/2018
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ6108)

    S-Parameters
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
QPQ6108

QPQ6108

Band 8 TC-SAW Duplexer

The QPQ6108 is a high-performance temperature-compensated Surface Acoustic Wave (TC-SAW) duplexer designed for Band 8 uplink / downlink applications.

The QPQ6108 provides low insertion loss and high rejection, making it an ideal choice for Small Cells. This duplexer is housed in a compact, RoHs compliant 2.00 mm x 2.50 mm x 0.87 mm surface mount pacakge (SMP).

Production
i
Product Data Sheet03/30/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
756
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
756
Buy Online
RFMW
0
Buy Online

Key Features

  • Temperature Stabilized Performance
  • Low Insertion Loss
  • High Rejection
  • High Isolation
  • High Input Power: 29 dBm on DL
  • Wide Temperature Range: -20 to 95 C
  • Small, standard package: 2.5 mm x 2.0 mm

Typical Applications

  • Small Cells

Parameters

Technology
TC-SAW Duplexer
Type
Infrastructure
Bands
8
Frequency (MHz)
880 to 915,
925 to 960
Bandwidth (MHz)
35
Insertion Loss (dB)
3.2, 3.5
I/O Configuration
SI / SO
Package Type
SMP 9 Pad
Package Size (mm)
2.00 x 2.50 x 0.87
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/30/2018
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPQ6108)

    S-Parameters
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks