/
Products
/
Frequency Converters & Sources
/
Mixers
/
QPX0001

QPX0001

6 - 26 GHz I/Q Mixer

Qorvo's QPX0001 is a compact, wideband I/Q GaAs mixer housed in a 3.9 x 3.9 mm air cavity surface mount ceramic package. Operating over the 6 to 26 GHz bandwidth, the mixer can be configured as an image reject mixer, a single sideband upconverter, or a QPSK modulator/demodulator.

The QPX0001 utilizes two double balanced mixer cells and a 90° hybrid internal to the MMIC. An external 90° IF hybrid is required to complete the image rejection or sideband suppression.

The QPX0001 is a much smaller alternative to higher cost hybrid I/Q Mixers and single sideband upconverter assemblies.

Production
i
Product Data Sheet01/21/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • I, Q Outputs
  • RF, LO Frequency Range: 6 - 26 GHz
  • IF Frequency Range: DC - 3 GHz
  • Low conversion loss of 8 dB at 14 GHz
  • High image rejection of 25 dB
  • High LO/RF isolation > 45 dB at 14 GHz
  • Wide operating bandwidth
  • Small Package Size: 3.9 x 3.9 x 0.9 mm

Typical Applications

  • Low noise receiver systems
  • EW Receivers
  • Image reject downconversion
  • Single-sideband modulation
  • Phase detection
  • QPSK modulation / demodulation

Parameters

Type
I/Q
RF Min (GHz)
6
RF Max (GHz)
26
IF Min (GHz)
DC
IF Max (GHz)
3
LO Min (GHz)
6
LO Max (GHz)
26
Conversion Gain (dB)
-8
LO Drive (dBm)
17
IP1dB (dBm)
6
IIP3 (dBm)
21
NF (dB)
8
LO-RF Isolation (dB)
40
LO-IF Isolation (dB)
27
Package Type
QFN
Package Size (mm)
3.9 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/21/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
QPX0001

QPX0001

6 - 26 GHz I/Q Mixer

Qorvo's QPX0001 is a compact, wideband I/Q GaAs mixer housed in a 3.9 x 3.9 mm air cavity surface mount ceramic package. Operating over the 6 to 26 GHz bandwidth, the mixer can be configured as an image reject mixer, a single sideband upconverter, or a QPSK modulator/demodulator.

The QPX0001 utilizes two double balanced mixer cells and a 90° hybrid internal to the MMIC. An external 90° IF hybrid is required to complete the image rejection or sideband suppression.

The QPX0001 is a much smaller alternative to higher cost hybrid I/Q Mixers and single sideband upconverter assemblies.

Production
i
Product Data Sheet01/21/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • I, Q Outputs
  • RF, LO Frequency Range: 6 - 26 GHz
  • IF Frequency Range: DC - 3 GHz
  • Low conversion loss of 8 dB at 14 GHz
  • High image rejection of 25 dB
  • High LO/RF isolation > 45 dB at 14 GHz
  • Wide operating bandwidth
  • Small Package Size: 3.9 x 3.9 x 0.9 mm

Typical Applications

  • Low noise receiver systems
  • EW Receivers
  • Image reject downconversion
  • Single-sideband modulation
  • Phase detection
  • QPSK modulation / demodulation

Parameters

Type
I/Q
RF Min (GHz)
6
RF Max (GHz)
26
IF Min (GHz)
DC
IF Max (GHz)
3
LO Min (GHz)
6
LO Max (GHz)
26
Conversion Gain (dB)
-8
LO Drive (dBm)
17
IP1dB (dBm)
6
IIP3 (dBm)
21
NF (dB)
8
LO-RF Isolation (dB)
40
LO-IF Isolation (dB)
27
Package Type
QFN
Package Size (mm)
3.9 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/21/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks