/
Products
/
Active Antenna Systems
/
Beamformers
/
QPX0252

QPX0252

7.9 - 12 GHz X-Band Dual Rx Single Tx Beamformer

The QPX0252 is Qorvo’s latest CMOS X-band beamforming IC optimized for advanced phased array radar systems operating in the 7.9 to 12 GHz range. The IC supports 4 antenna elements, with dual beam receive and multiple Tx/Rx modes selectable via SPI. The device integrates with Qorvo FEMs and Bias Control ICs, offering full bias control, sequencing, and telemetry in a compact FC-CSP package.

The QPX0252 delivers high output power, eliminating the need for external drivers at the board level, and cuts array calibration time with Qorvo’s patented Zero-Cal®. It supports quiet mode, fast beam steering and robust health monitoring, giving radar designers a compact, high-performance IC that simplifies integration and boosts system capability.

Preview
i

Please contact beamforming-sales@qorvo.com for details.

Product Data Sheet BriefRev A – 09/28/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 7.9 to 12 GHz Operation
  • Supports four radiating elements
  • Dual beam Rx
  • Single beam Tx
  • 6-bit phase and gain control
  • Multiple modes of operation
  • Fast beam steering

Typical Applications

  • Commercial and Defense Radar
  • Defense Communications
  • Weather Radar

Parameters

Frequency Min (GHz)
7.9
Frequency Max (GHz)
12
Type
Transmit/Dual Receive
Polarization
Single
Target Application
Radar
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet Brief

    Rev A – 09/28/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Technical Article

    How Qorvo is Optimizing the X-Band Phased Array Radar System

    04/07/2026
    Technical Article
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
QPX0252

QPX0252

7.9 - 12 GHz X-Band Dual Rx Single Tx Beamformer

The QPX0252 is Qorvo’s latest CMOS X-band beamforming IC optimized for advanced phased array radar systems operating in the 7.9 to 12 GHz range. The IC supports 4 antenna elements, with dual beam receive and multiple Tx/Rx modes selectable via SPI. The device integrates with Qorvo FEMs and Bias Control ICs, offering full bias control, sequencing, and telemetry in a compact FC-CSP package.

The QPX0252 delivers high output power, eliminating the need for external drivers at the board level, and cuts array calibration time with Qorvo’s patented Zero-Cal®. It supports quiet mode, fast beam steering and robust health monitoring, giving radar designers a compact, high-performance IC that simplifies integration and boosts system capability.

Preview
i

Please contact beamforming-sales@qorvo.com for details.

Product Data Sheet BriefRev A – 09/28/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 7.9 to 12 GHz Operation
  • Supports four radiating elements
  • Dual beam Rx
  • Single beam Tx
  • 6-bit phase and gain control
  • Multiple modes of operation
  • Fast beam steering

Typical Applications

  • Commercial and Defense Radar
  • Defense Communications
  • Weather Radar

Parameters

Frequency Min (GHz)
7.9
Frequency Max (GHz)
12
Type
Transmit/Dual Receive
Polarization
Single
Target Application
Radar
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet Brief

    Rev A – 09/28/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Technical Article

    How Qorvo is Optimizing the X-Band Phased Array Radar System

    04/07/2026
    Technical Article
Results per page
10

Related Solutions

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks