/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RDA2032Z

RDA2032Z

50 - 1000 MHz Parallel Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RDA2032Z is a digital controlled variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The attenuation of the 6-bit digital step attenuator is programmed with a parallel mode control interface. The RDA2032Z has two amplifier stages packaged in a small 5.2mm x 5.2mm leadless laminate MCM containing plated through thermal vias for ultra low thermal resistance. The footprint for this module is directly compatible with a 5mm x 5mm 32-pin QFN. This module is easy to use with no external matching components required.

Discontinued
i
End of Life announced May 31, 2019 (PCN 19-0099).
Last Time Buy: December 10, 2019
Recommended replacement for new designs: TQM8M9075
Contact your local sales representative for assistance.
Product Data Sheet08/13/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
900
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
900
Buy Online

Key Features

  • Broadband 50MHz to 1000MHz Operation
  • 6-Bit Digital Step Attenuator
  • Parallel Mode Gain Programming
  • Max Gain=38.8dB at 140MHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • High OIP3/P1dB=+42/20dBm at 140MHz
  • Single +5V Supply 3V or 5V Logic Level Compatible
  • Small 32-Pin, 5.2mm x 5.2mm, MCM
  • Footprint Compatible with 5mm x 5mm 32-Pin QFN

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain @ 0 dB Atten (dB)
38.8
OP1dB (dBm)
20
OIP3 (dBm)
42
Bits
6
Voltage (V)
5
Current (mA)
182
Package Type
MCM
Package Size (mm)
5.2 x 5.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/13/2010
    Data Sheet
  • RDA2032Z Manufacturing Note

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RDA2032Z

RDA2032Z

50 - 1000 MHz Parallel Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RDA2032Z is a digital controlled variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The attenuation of the 6-bit digital step attenuator is programmed with a parallel mode control interface. The RDA2032Z has two amplifier stages packaged in a small 5.2mm x 5.2mm leadless laminate MCM containing plated through thermal vias for ultra low thermal resistance. The footprint for this module is directly compatible with a 5mm x 5mm 32-pin QFN. This module is easy to use with no external matching components required.

Discontinued
i
End of Life announced May 31, 2019 (PCN 19-0099).
Last Time Buy: December 10, 2019
Recommended replacement for new designs: TQM8M9075
Contact your local sales representative for assistance.
Product Data Sheet08/13/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
900
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
900
Buy Online

Key Features

  • Broadband 50MHz to 1000MHz Operation
  • 6-Bit Digital Step Attenuator
  • Parallel Mode Gain Programming
  • Max Gain=38.8dB at 140MHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • High OIP3/P1dB=+42/20dBm at 140MHz
  • Single +5V Supply 3V or 5V Logic Level Compatible
  • Small 32-Pin, 5.2mm x 5.2mm, MCM
  • Footprint Compatible with 5mm x 5mm 32-Pin QFN

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain @ 0 dB Atten (dB)
38.8
OP1dB (dBm)
20
OIP3 (dBm)
42
Bits
6
Voltage (V)
5
Current (mA)
182
Package Type
MCM
Package Size (mm)
5.2 x 5.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/13/2010
    Data Sheet
  • RDA2032Z Manufacturing Note

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks