/
Products
/
Switches
/
RF Switches
/
RF1127

RF1127

450 - 3500 MHz Broadband Low Power SPDT Switch

Qorvo's RF1127 is a single pole double throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1127 features low insertion loss, good isolation, and excellent linearity performance which makes it ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1127 builds upon. Qorvo's GaAs pHEMT process and is packaged in a very compact, low profile 2 mm x 1.3 mm x 0.385 mm, leadless QFN package.

Discontinued
i
Product Data Sheet09/04/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Performance Low Frequency to 3.5 GHz
  • 1-Bit Control: Requires Single Control Line to Switch Between Two RF Paths
  • Compatible With Low Voltage Logic (1.8 V)
  • Very Low Insertion Loss: - 0.3 dB at 1 GHz (Typ.), - 0.4 dB at 2 GHz (Typ.)
  • Excellent Linearity: - IIP2 > 100 dBm (Typ.), - IIP3 > 63 dBm (Typ.)
  • P1dB = 23 dBm (Typ.)
  • Compact Footprint
  • 2.0 mm x 1.3 mm x 0.385 mm, 6-Pin, QFN

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.45
Isolation (dB)
29
IIP3 (dBm)
63
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 1.3
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2009
    Data Sheet
  • RF1127 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1127

RF1127

450 - 3500 MHz Broadband Low Power SPDT Switch

Qorvo's RF1127 is a single pole double throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1127 features low insertion loss, good isolation, and excellent linearity performance which makes it ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1127 builds upon. Qorvo's GaAs pHEMT process and is packaged in a very compact, low profile 2 mm x 1.3 mm x 0.385 mm, leadless QFN package.

Discontinued
i
Product Data Sheet09/04/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Performance Low Frequency to 3.5 GHz
  • 1-Bit Control: Requires Single Control Line to Switch Between Two RF Paths
  • Compatible With Low Voltage Logic (1.8 V)
  • Very Low Insertion Loss: - 0.3 dB at 1 GHz (Typ.), - 0.4 dB at 2 GHz (Typ.)
  • Excellent Linearity: - IIP2 > 100 dBm (Typ.), - IIP3 > 63 dBm (Typ.)
  • P1dB = 23 dBm (Typ.)
  • Compact Footprint
  • 2.0 mm x 1.3 mm x 0.385 mm, 6-Pin, QFN

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.45
Isolation (dB)
29
IIP3 (dBm)
63
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 1.3
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2009
    Data Sheet
  • RF1127 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks