/
Products
/
Switches
/
RF Switches
/
RF1136

RF1136

600 - 3500 MHz Broadband Low Power SP3T Switch

Qorvo's RF1136 is a single-pole three-throw (SP3T) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1136 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1136 features very low insertion loss with excellent linearity performance down to 1.8 V control voltage. Additionally, RF1136 includes integrated decoding logic, allowing just two control lines needed for switch control. The RF1136 is packaged in a very compact 2.5 mm x 2.5 mm x 0.6 mm, 12-pin, leadless QFN package.

Discontinued
i
Last Time Buy May 10, 2018.
Contact your local sales representative for assistance.
Product Data Sheet08/26/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency - 3.5 GHz Operations
  • Very Low Insertion Loss: Cell Band 0.25 dB, PCS Band 0.30 dB
  • High Isolation: Cell Band 28 dB, PCS Band 22 dB
  • Compatible with Low Voltage Logic: (VHIGH = 1.8 V)
  • Excellent Linearity Performance(IIP2): Cell Band 110 dBm, PCS Band 110 dBm
  • Lowest BOM Cost and Small Solution Size: No DC Blocking Capacitors Required on the RF Paths

Parameters

Switch Type
SP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.25
Isolation (dB)
28
IIP3 (dBm)
64
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.5 x 2.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/26/2010
    Data Sheet
  • RF1136 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1136

RF1136

600 - 3500 MHz Broadband Low Power SP3T Switch

Qorvo's RF1136 is a single-pole three-throw (SP3T) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1136 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1136 features very low insertion loss with excellent linearity performance down to 1.8 V control voltage. Additionally, RF1136 includes integrated decoding logic, allowing just two control lines needed for switch control. The RF1136 is packaged in a very compact 2.5 mm x 2.5 mm x 0.6 mm, 12-pin, leadless QFN package.

Discontinued
i
Last Time Buy May 10, 2018.
Contact your local sales representative for assistance.
Product Data Sheet08/26/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency - 3.5 GHz Operations
  • Very Low Insertion Loss: Cell Band 0.25 dB, PCS Band 0.30 dB
  • High Isolation: Cell Band 28 dB, PCS Band 22 dB
  • Compatible with Low Voltage Logic: (VHIGH = 1.8 V)
  • Excellent Linearity Performance(IIP2): Cell Band 110 dBm, PCS Band 110 dBm
  • Lowest BOM Cost and Small Solution Size: No DC Blocking Capacitors Required on the RF Paths

Parameters

Switch Type
SP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.25
Isolation (dB)
28
IIP3 (dBm)
64
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.5 x 2.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/26/2010
    Data Sheet
  • RF1136 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks