/
Products
/
Switches
/
RF Switches
/
RF1147

RF1147

800 - 2700 MHz Broadband Low Power SP4T Switch

Qorvo's RF1147 is a single-pole four-throw (SP4T) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1147 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1147 features very low insertion loss with excellent linearity performance down to 1.8V control voltage. Additionally, RF1147 includes integrated decoding logic, allowing just two control lines needed for switch control. The RF1147 is packaged in a very compact 3mm x 3mm x 0.6mm, 16-pin, leadless QFN package. Unless external DC is presented to the device RF ports, no external DC blocking capacitors are needed.

Discontinued
i
Alternative products for new designs: QM12034 and QM12154.
Contact your local sales representative for assistance.End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Product Data Sheet04/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency - 2.7GHz Operation
  • Very Low Insertion Loss:
  • Cell Band 0.35dB
  • PCS Band 0.45dB
  • High Isolation:
  • Cell Band 29dB
  • PCS Band 22dB
  • Compatible With Low Voltage Logic: (VHIGH = 1.8V)
  • Excellent Linearity Performance (IIP2):
  • Cell Band 106dBm
  • PCS Band 110dBm
  • Lowest BOM Cost and Small Solution Size

Parameters

Switch Type
SP4T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
29
IIP3 (dBm)
68
Voltage (V)
3
Package Type
QFN
Package Size (mm)
3.0 x 3.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/29/2011
    Data Sheet
  • RF1147 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1147

RF1147

800 - 2700 MHz Broadband Low Power SP4T Switch

Qorvo's RF1147 is a single-pole four-throw (SP4T) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1147 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1147 features very low insertion loss with excellent linearity performance down to 1.8V control voltage. Additionally, RF1147 includes integrated decoding logic, allowing just two control lines needed for switch control. The RF1147 is packaged in a very compact 3mm x 3mm x 0.6mm, 16-pin, leadless QFN package. Unless external DC is presented to the device RF ports, no external DC blocking capacitors are needed.

Discontinued
i
Alternative products for new designs: QM12034 and QM12154.
Contact your local sales representative for assistance.End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Product Data Sheet04/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency - 2.7GHz Operation
  • Very Low Insertion Loss:
  • Cell Band 0.35dB
  • PCS Band 0.45dB
  • High Isolation:
  • Cell Band 29dB
  • PCS Band 22dB
  • Compatible With Low Voltage Logic: (VHIGH = 1.8V)
  • Excellent Linearity Performance (IIP2):
  • Cell Band 106dBm
  • PCS Band 110dBm
  • Lowest BOM Cost and Small Solution Size

Parameters

Switch Type
SP4T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
29
IIP3 (dBm)
68
Voltage (V)
3
Package Type
QFN
Package Size (mm)
3.0 x 3.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/29/2011
    Data Sheet
  • RF1147 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo