/
Products
/
Switches
/
RF Switches
/
RF1201

RF1201

800 - 2500 MHz Broadband High Power SPDT Switch

Qorvo's RF1201 is a single-pole double-throw (SPDT) switch designed for switching applications which require very high power handling capability along with exceptional linearity. The RF1201 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The part builds upon Qorvo's 0.5 um GaAs pHEMT process, and is packaged in a very compact 2mm x 2mm x 0.85mm, 6-Pin, leadless QFN package.

Discontinued
i
Product Data Sheet06/25/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency: 2.5GHz Operation
  • Low Insertion Loss: 0.3dB at 1GHz
  • High Isolation: 26dB at 1GHz
  • Low Control Voltage: 2.6V to 5.0V
  • Operation at 1.8V Control for Low Power Applications
  • Excellent Harmonic Performance: -80dBc at 1GHz
  • High P0.1dB: 40dBm
  • GaAs pHEMT Process

Parameters

Switch Type
SPDT
Frequency Min (MHz)
0
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.5
Isolation (dB)
26
Voltage (V)
2.6
Package Type
QFN
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/25/2012
    Data Sheet
  • RF1201 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1201

RF1201

800 - 2500 MHz Broadband High Power SPDT Switch

Qorvo's RF1201 is a single-pole double-throw (SPDT) switch designed for switching applications which require very high power handling capability along with exceptional linearity. The RF1201 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The part builds upon Qorvo's 0.5 um GaAs pHEMT process, and is packaged in a very compact 2mm x 2mm x 0.85mm, 6-Pin, leadless QFN package.

Discontinued
i
Product Data Sheet06/25/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency: 2.5GHz Operation
  • Low Insertion Loss: 0.3dB at 1GHz
  • High Isolation: 26dB at 1GHz
  • Low Control Voltage: 2.6V to 5.0V
  • Operation at 1.8V Control for Low Power Applications
  • Excellent Harmonic Performance: -80dBc at 1GHz
  • High P0.1dB: 40dBm
  • GaAs pHEMT Process

Parameters

Switch Type
SPDT
Frequency Min (MHz)
0
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.5
Isolation (dB)
26
Voltage (V)
2.6
Package Type
QFN
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/25/2012
    Data Sheet
  • RF1201 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo