/
Products
/
Switches
/
RF Switches
/
RF1236

RF1236

600 - 3500 MHz Broadband Medium Power Differential SP3T Switch

Qorvo's RF1236 is a single-pole three-throw (SP3T) differential switch designed for general purpose switching applications which require very low insertion loss and low power signal routing applications. The RF1236 features low insertion loss, high linearity, and very good harmonic characteristics. The switch is operable from 1.8V to 3.6V control voltage. It is fabricated with 0.5um GaAs pHEMT process and is packaged in a very compact 2.0mmx2.0mm, 12-pin, leadless QFN package.

Discontinued
i
Product Data Sheet04/18/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Frequency Performance
  • Low Frequency - 3.5GHz
  • Very Low Insertion Loss:
  • 0.3dB Typ. at 0.90GHz
  • 0.55dB Typ. at 1.90GHz
  • Excellent Linearity Performance:
  • IIP2 Typ. 103dBm at 0.90GHz
  • IIP2 Typ. 100dBm at 1.90GHz
  • 1.8V Capable for Low Power Applications

Parameters

Switch Type
DP6T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
27
IIP3 (dBm)
68
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/18/2011
    Data Sheet
  • RF1236 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1236

RF1236

600 - 3500 MHz Broadband Medium Power Differential SP3T Switch

Qorvo's RF1236 is a single-pole three-throw (SP3T) differential switch designed for general purpose switching applications which require very low insertion loss and low power signal routing applications. The RF1236 features low insertion loss, high linearity, and very good harmonic characteristics. The switch is operable from 1.8V to 3.6V control voltage. It is fabricated with 0.5um GaAs pHEMT process and is packaged in a very compact 2.0mmx2.0mm, 12-pin, leadless QFN package.

Discontinued
i
Product Data Sheet04/18/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Frequency Performance
  • Low Frequency - 3.5GHz
  • Very Low Insertion Loss:
  • 0.3dB Typ. at 0.90GHz
  • 0.55dB Typ. at 1.90GHz
  • Excellent Linearity Performance:
  • IIP2 Typ. 103dBm at 0.90GHz
  • IIP2 Typ. 100dBm at 1.90GHz
  • 1.8V Capable for Low Power Applications

Parameters

Switch Type
DP6T
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
27
IIP3 (dBm)
68
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/18/2011
    Data Sheet
  • RF1236 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo