/
Products
/
Switches
/
RF Switches
/
RF1602

RF1602

DC - 3800 MHz Broadband SPDT Switch

Qorvo's RF1602 is a single-pole dual-throw (SPDT) switch designed for switching applications requiring very low insertion loss and high power handling capability coupled with minimal DC power consumption. The excellent linearity performance achieved by the RF1602 makes it ideal for use in SV-LTE, WCDMA, and CDMA applications. The RF1602 offers very high isolation between RF ports providing greater separation between transmit and receive paths. The RF1602 is packaged in a very compact 2mm x 2mm x 0.55mm 12-Pin QFN package.

Discontinued
i
End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Product Data SheetRev Q
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency to 3.5GHz Operation
  • Low Insertion Loss, Typ. 0.3dB at 1GHz
  • Very High Isolation, Typ. 42dB at 1GHz
  • High Linearity, IIP2 Typ. 129dBm
  • Direct Connection to VBATT
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • 2kV HBM Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
43
IIP3 (dBm)
75
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev Q
    Data Sheet
  • RF1602 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1602

RF1602

DC - 3800 MHz Broadband SPDT Switch

Qorvo's RF1602 is a single-pole dual-throw (SPDT) switch designed for switching applications requiring very low insertion loss and high power handling capability coupled with minimal DC power consumption. The excellent linearity performance achieved by the RF1602 makes it ideal for use in SV-LTE, WCDMA, and CDMA applications. The RF1602 offers very high isolation between RF ports providing greater separation between transmit and receive paths. The RF1602 is packaged in a very compact 2mm x 2mm x 0.55mm 12-Pin QFN package.

Discontinued
i
End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Product Data SheetRev Q
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Frequency to 3.5GHz Operation
  • Low Insertion Loss, Typ. 0.3dB at 1GHz
  • Very High Isolation, Typ. 42dB at 1GHz
  • High Linearity, IIP2 Typ. 129dBm
  • Direct Connection to VBATT
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • 2kV HBM Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
43
IIP3 (dBm)
75
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev Q
    Data Sheet
  • RF1602 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo