/
Products
/
Switches
/
RF Switches
/
RF1602L

RF1602L

DC - 3800 MHz Broadband SPDT Switch

Qorvo's RF1498A is compatible with standard RFFE control logic and is packaged in a compact 2.5mm x 2.9mm, 22-pin, module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced May 26, 2017 (17-0095).
Last Time Buy December 5, 2017.
Contact your local sales representative for assistance.
Product Data Sheet02/18/2013
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Low Frequency to 3.5GHz Operation
  • Low Insertion Loss, Typ. 0.3dB at 1GHz
  • Very High Isolation, Typ. 42dB at 1GHz
  • High Linearity, IIP2 Typ. 129dBm
  • Direct Connection to VBATT
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • 2kV HBM Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
43
IIP3 (dBm)
75
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/18/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1602L

RF1602L

DC - 3800 MHz Broadband SPDT Switch

Qorvo's RF1498A is compatible with standard RFFE control logic and is packaged in a compact 2.5mm x 2.9mm, 22-pin, module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced May 26, 2017 (17-0095).
Last Time Buy December 5, 2017.
Contact your local sales representative for assistance.
Product Data Sheet02/18/2013
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Low Frequency to 3.5GHz Operation
  • Low Insertion Loss, Typ. 0.3dB at 1GHz
  • Very High Isolation, Typ. 42dB at 1GHz
  • High Linearity, IIP2 Typ. 129dBm
  • Direct Connection to VBATT
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • 2kV HBM Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
3,500
Insertion Loss (dB)
0.3
Isolation (dB)
43
IIP3 (dBm)
75
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/18/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo