/
Products
/
Switches
/
RF Switches
/
RF1612

RF1612

700 - 6000 MHz Broadband SPDT Switch

Qorvo's RF1612 is a single-pole dual-throw (SPDT) switch designed for switching applications requiring very low insertion loss and high power handling capability with minimal DC power consumption. The excellent linearity performance achieved by the RF1612 makes it ideal for use in multi-mode cellular applications. This switch offers very high isolation between RF ports providing greater separation between transmit and receive paths. The RF1612 is packaged in a very compact 1.1mm x 1.5mm x 0.375mm (typical) 9-Pin LGA package.

Discontinued
i
End of Life announced May 29, 2018 (PCN 18-0062).
Last Time Buy Dec 4, 2018.
Contact a sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 700MHz to 6GHz Operation
  • Low Insertion Loss: <0.39dB at 2GHz
  • High Isolation: >32dB at 2GHz
  • High IP3: >73dBm at 2GHz
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is Applied Externally
  • 1000V HBM ESD Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.2
Isolation (dB)
47
IIP3 (dBm)
75
Voltage (V)
3
Package Type
LGA
Package Size (mm)
1.1 x 1.5 x 0.4
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1612

RF1612

700 - 6000 MHz Broadband SPDT Switch

Qorvo's RF1612 is a single-pole dual-throw (SPDT) switch designed for switching applications requiring very low insertion loss and high power handling capability with minimal DC power consumption. The excellent linearity performance achieved by the RF1612 makes it ideal for use in multi-mode cellular applications. This switch offers very high isolation between RF ports providing greater separation between transmit and receive paths. The RF1612 is packaged in a very compact 1.1mm x 1.5mm x 0.375mm (typical) 9-Pin LGA package.

Discontinued
i
End of Life announced May 29, 2018 (PCN 18-0062).
Last Time Buy Dec 4, 2018.
Contact a sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 700MHz to 6GHz Operation
  • Low Insertion Loss: <0.39dB at 2GHz
  • High Isolation: >32dB at 2GHz
  • High IP3: >73dBm at 2GHz
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is Applied Externally
  • 1000V HBM ESD Rating on All Ports

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.2
Isolation (dB)
47
IIP3 (dBm)
75
Voltage (V)
3
Package Type
LGA
Package Size (mm)
1.1 x 1.5 x 0.4
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo