/
Products
/
Switches
/
RF Switches
/
RF1613

RF1613

700 - 2700 MHz Receive Diversity SP3T Switch

Qorvo's RF1613 is a low loss, high isolation SP3T switch with performance optimized for receive diversity routing applications. The RF1613 is compatible with +1.3V control logic, which is a key requirement for most cellular transceivers. This part is packaged in a compact 1.8mm x 1.8mm, 12-pin, QFN package which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced November 30, 2021 (PCN 21-0246).
Last Time Buy: June 1, 2025
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent insertion loss and isolation performance
  • - 0.32 dB Typ IL, Band 5
  • - 35 dB Isolation, Band 5
  • Multi-Band operation 700MHz to 2700MHz
  • GPIO compatible to 1.8V typ (1.3V min)
  • Power handling +26dBm
  • Compact 1.8mmx1.8mm QFN package
  • No DC blocking capacitors required (unless external DC is applied to the RF ports)

Parameters

Switch Type
SP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.3
Isolation (dB)
30
Voltage (V)
3
Package Type
QFN
Package Size (mm)
1.8 x 1.8
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1613

RF1613

700 - 2700 MHz Receive Diversity SP3T Switch

Qorvo's RF1613 is a low loss, high isolation SP3T switch with performance optimized for receive diversity routing applications. The RF1613 is compatible with +1.3V control logic, which is a key requirement for most cellular transceivers. This part is packaged in a compact 1.8mm x 1.8mm, 12-pin, QFN package which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced November 30, 2021 (PCN 21-0246).
Last Time Buy: June 1, 2025
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent insertion loss and isolation performance
  • - 0.32 dB Typ IL, Band 5
  • - 35 dB Isolation, Band 5
  • Multi-Band operation 700MHz to 2700MHz
  • GPIO compatible to 1.8V typ (1.3V min)
  • Power handling +26dBm
  • Compact 1.8mmx1.8mm QFN package
  • No DC blocking capacitors required (unless external DC is applied to the RF ports)

Parameters

Switch Type
SP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.3
Isolation (dB)
30
Voltage (V)
3
Package Type
QFN
Package Size (mm)
1.8 x 1.8
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks