/
Products
/
Switches
/
RF Switches
/
RF1622

RF1622

700 - 2700 MHz 3G/LTE DPDT Switch

Qorvo's RF1622 is a dual-pole double-throw (DPDT) switch designed for general purpose switching applications. The low insertion loss along with excellent linearity performance makes the RF1622 ideal for multi-mode EDGE, UMTS, and LTE handset applications. The RF ports can be directly connected in 50 ohm systems and control logic is compatible with 1.3V and 2.7V systems. The supply voltage is intended for connection to 2.8V systems but the device is operable from 2.4V to 3.5V. The standard 12-pin QFN package and compact 2.0mm x 2.0mm size offers mobile handset designers a compact, easy-to-use, switch component for quick integration into multi-mode, multi-band systems.

Discontinued
i
End of Life announced May 29, 2018 (PCN 18-0062).
Last Time Buy Dec 4, 2018.
Contact a sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Versatility of operation over broad range of frequency bands
  • Excellent insertion loss and isolation performance
  • Primary path and diversity options

Parameters

Switch Type
DPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.25
Isolation (dB)
35
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1622

RF1622

700 - 2700 MHz 3G/LTE DPDT Switch

Qorvo's RF1622 is a dual-pole double-throw (DPDT) switch designed for general purpose switching applications. The low insertion loss along with excellent linearity performance makes the RF1622 ideal for multi-mode EDGE, UMTS, and LTE handset applications. The RF ports can be directly connected in 50 ohm systems and control logic is compatible with 1.3V and 2.7V systems. The supply voltage is intended for connection to 2.8V systems but the device is operable from 2.4V to 3.5V. The standard 12-pin QFN package and compact 2.0mm x 2.0mm size offers mobile handset designers a compact, easy-to-use, switch component for quick integration into multi-mode, multi-band systems.

Discontinued
i
End of Life announced May 29, 2018 (PCN 18-0062).
Last Time Buy Dec 4, 2018.
Contact a sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Versatility of operation over broad range of frequency bands
  • Excellent insertion loss and isolation performance
  • Primary path and diversity options

Parameters

Switch Type
DPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.25
Isolation (dB)
35
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks