/
Products
/
Switches
/
RF Switches
/
RF1623

RF1623

700 - 2700 MHz 3G/4G & Diversity DP2T Switch

Qorvo's RF1623 offers very low insertion loss and phase error, which is ideal for differential signal routing. The RF1623 is ideal for 3G/4G multi-mode WCDMA, UMTS, and LTE handset applications. RF1623 is compatible with +1.8V control logic and is packaged in a compact 1.6mm x 1.6mm x 0.55mm 14-pin QFN package which allows for a very small solution size.

Discontinued
i
End of Life announced November 3, 2017 (PCN 17-0182).
Last Time Buy May 10, 2018.
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very Low Insertion Loss and High Isolation
  • 0.4dB Typical IL at 2GHz
  • 0.5dB Typical IL at 2.7GHz
  • 22dB Typical Isolation at 2.7GHz
  • 37dB Balanced-mode Isolation at 2.7GHz
  • Power Handling to +24dBm
  • Low Phase Error: ±3 degrees at 2GHz
  • Multi-Band Operation: <700MHz to 3GHz
  • GPIO Control Logic: 1.8V Typical (1.3V Minimum)
  • 1.6mm x 1.6mm x 0.55mm 14-Pin QFN Package

Parameters

Switch Type
DP2T
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • RF1623 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1623

RF1623

700 - 2700 MHz 3G/4G & Diversity DP2T Switch

Qorvo's RF1623 offers very low insertion loss and phase error, which is ideal for differential signal routing. The RF1623 is ideal for 3G/4G multi-mode WCDMA, UMTS, and LTE handset applications. RF1623 is compatible with +1.8V control logic and is packaged in a compact 1.6mm x 1.6mm x 0.55mm 14-pin QFN package which allows for a very small solution size.

Discontinued
i
End of Life announced November 3, 2017 (PCN 17-0182).
Last Time Buy May 10, 2018.
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Very Low Insertion Loss and High Isolation
  • 0.4dB Typical IL at 2GHz
  • 0.5dB Typical IL at 2.7GHz
  • 22dB Typical Isolation at 2.7GHz
  • 37dB Balanced-mode Isolation at 2.7GHz
  • Power Handling to +24dBm
  • Low Phase Error: ±3 degrees at 2GHz
  • Multi-Band Operation: <700MHz to 3GHz
  • GPIO Control Logic: 1.8V Typical (1.3V Minimum)
  • 1.6mm x 1.6mm x 0.55mm 14-Pin QFN Package

Parameters

Switch Type
DP2T
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • RF1623 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo