/
Products
/
Switches
/
RF Switches
/
RF1628A

RF1628A

700 - 2700 MHz 4G Routing & Diversity SPDT Switch

Qorvo's RF1628A is a low loss; high isolation SPDT switch with performance optimized for 4G routing and diversity applications. The RF1628A is compatible with +1.35V control logic, which is a key requirement for most cellular transceivers. The part is packaged in a compact 1.1mm x 1.1mm, 9-pin package, which allows for a small solution size and no need for external DC blocking capacitors unless DC is applied externally.

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband performance suitable for all cellular modulation schemes up to 2.7GHz
  • Excellent insertion loss and isolation performance
  • 0.5dB Typ IL @ 2.7GHz
  • Exceptional linearity performance ideal for CDMA, WCDMA applications
  • Very low current consumption
  • Very Compact 1.1mmx1.1mm module
  • No External DC blocking Capacitors Required on RF Paths unless DC is applied externally

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.25
Isolation (dB)
35
Voltage (V)
3
Package Type
MCM
Package Size (mm)
1.1 x 1.1
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1628A

RF1628A

700 - 2700 MHz 4G Routing & Diversity SPDT Switch

Qorvo's RF1628A is a low loss; high isolation SPDT switch with performance optimized for 4G routing and diversity applications. The RF1628A is compatible with +1.35V control logic, which is a key requirement for most cellular transceivers. The part is packaged in a compact 1.1mm x 1.1mm, 9-pin package, which allows for a small solution size and no need for external DC blocking capacitors unless DC is applied externally.

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband performance suitable for all cellular modulation schemes up to 2.7GHz
  • Excellent insertion loss and isolation performance
  • 0.5dB Typ IL @ 2.7GHz
  • Exceptional linearity performance ideal for CDMA, WCDMA applications
  • Very low current consumption
  • Very Compact 1.1mmx1.1mm module
  • No External DC blocking Capacitors Required on RF Paths unless DC is applied externally

Parameters

Switch Type
SPDT
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.25
Isolation (dB)
35
Voltage (V)
3
Package Type
MCM
Package Size (mm)
1.1 x 1.1
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks