/
Products
/
Switches
/
RF Switches
/
RF1630

RF1630

100 - 6000 MHz High Linearity SPDT Switch

The RF1630 is a single-pole, dual-throw (SPDT) switch which offers very low insertion loss along with excellent linearity performance. The RF1630 is ideal for UMTS and LTE handset applications. The RF1630 is controlled by a GPIO interface and resides in a compact 1.1 mm x 0.7 mm, 6-bump WLCSP, which allows for a small solution size with no need for external DC blocking capacitors in typical applications.

Production
i
Product Data SheetRev M
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent insertion loss and isolation performance
  • Exceptional linearity and harmonic performance
  • Ideal for LTE applications
  • Very compact 1.1 mm x 0.7 mm x 0.55 mm WLCSP
  • Very low current consumption
  • Broadband performance suitable for all cellular modulation schemes up to 6 GHz
  • DC blocking capacitors are not required in typical applications

Typical Applications

  • Cellular Handsets
  • Celluar Modems and USB Devices
  • LTE, WCDMA, CDMA, and TD-SCDMA

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.18 to 0.54
Isolation (dB)
42 to 22
Switching Speed (ns)
2,000
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
Voltage (V)
2.65
Current (mA)
0.59
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev M
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1630

RF1630

100 - 6000 MHz High Linearity SPDT Switch

The RF1630 is a single-pole, dual-throw (SPDT) switch which offers very low insertion loss along with excellent linearity performance. The RF1630 is ideal for UMTS and LTE handset applications. The RF1630 is controlled by a GPIO interface and resides in a compact 1.1 mm x 0.7 mm, 6-bump WLCSP, which allows for a small solution size with no need for external DC blocking capacitors in typical applications.

Production
i
Product Data SheetRev M
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent insertion loss and isolation performance
  • Exceptional linearity and harmonic performance
  • Ideal for LTE applications
  • Very compact 1.1 mm x 0.7 mm x 0.55 mm WLCSP
  • Very low current consumption
  • Broadband performance suitable for all cellular modulation schemes up to 6 GHz
  • DC blocking capacitors are not required in typical applications

Typical Applications

  • Cellular Handsets
  • Celluar Modems and USB Devices
  • LTE, WCDMA, CDMA, and TD-SCDMA

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.18 to 0.54
Isolation (dB)
42 to 22
Switching Speed (ns)
2,000
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
Voltage (V)
2.65
Current (mA)
0.59
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev M
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks