/
Products
/
Switches
/
RF Switches
/
RF1633

RF1633

700 - 2700 MHz Antenna Diversity DP3T Switch

Qorvo's RF1633 Antenna Diversity Switch offers very low insertion loss along with excellent linearity performance. The RF1633 is ideal for 3G/4G multi-mode WCDMA, UMTS, and LTE handset applications. RF1633 is compatible with +1.8V control logic and is packaged in a compact 2mmx 2mm, 18-pin, leadless QFN package which allows for a very small solution size and no requirement for external DC blocking capacitors, unless external DC is applied to the device ports.

Discontinued
i
End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Versatility of operation over broad range of frequency bands
  • Excellent insertion loss and isolation performance
  • Primary path and diversity options

Parameters

Switch Type
DP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.35
Isolation (dB)
26
IIP3 (dBm)
70
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1633

RF1633

700 - 2700 MHz Antenna Diversity DP3T Switch

Qorvo's RF1633 Antenna Diversity Switch offers very low insertion loss along with excellent linearity performance. The RF1633 is ideal for 3G/4G multi-mode WCDMA, UMTS, and LTE handset applications. RF1633 is compatible with +1.8V control logic and is packaged in a compact 2mmx 2mm, 18-pin, leadless QFN package which allows for a very small solution size and no requirement for external DC blocking capacitors, unless external DC is applied to the device ports.

Discontinued
i
End of Life announced July 6, 2021 (PCN 21-0141).
Last Time Buy: January 17, 2022
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Versatility of operation over broad range of frequency bands
  • Excellent insertion loss and isolation performance
  • Primary path and diversity options

Parameters

Switch Type
DP3T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.35
Isolation (dB)
26
IIP3 (dBm)
70
Voltage (V)
3
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo