/
Products
/
Switches
/
RF Switches
/
RF1648

RF1648

699 - 2690 MHz SP3T Switch for GSM TX Routing

The RF1648 is a low loss, high isolation SP3T switch with performance optimized for GSM Tx routing applications. It is compatible with +1.3 V control logic, which is a key requirement for most cellular transceivers. The RF1648 is packaged in a very compact 1.1 mm x 1.1 mm, 9-pin, LGA package which allows for a small solution size and no need for external DC blocking capacitors when no DC present external to the device.

Discontinued
i
End of Life announced November 30, 2021 (PCN 21-0246).
Last Time Buy: June 1, 2025
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance covering cellular bands up to 2.7 GHz
  • BIC linearity performance
  • GPIO interface
  • GSM power handling to 35 dBm
  • Very low current consumption
  • > 1 kV HBM ESD tolerant on all ports
  • Very Compact 1.1 mm x 1.1 mm x 0.375 mm LGA package

Typical Applications

  • Cellular Handset Applications
  • Cellular Modems and USB Devices
  • Multi-Mode GSM, EDGE, WCDMA, and LTE Applications

Parameters

Switch Type
SP3T
Frequency Min (MHz)
699
Frequency Max (MHz)
2,690
Insertion Loss (dB)
0.33 to 0.64
Isolation (dB)
55 to 26
Switching Speed (ns)
2,000
Voltage (V)
2.4 to 5.8
Current (mA)
0.065
Package Type
WLFO Module
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1648

RF1648

699 - 2690 MHz SP3T Switch for GSM TX Routing

The RF1648 is a low loss, high isolation SP3T switch with performance optimized for GSM Tx routing applications. It is compatible with +1.3 V control logic, which is a key requirement for most cellular transceivers. The RF1648 is packaged in a very compact 1.1 mm x 1.1 mm, 9-pin, LGA package which allows for a small solution size and no need for external DC blocking capacitors when no DC present external to the device.

Discontinued
i
End of Life announced November 30, 2021 (PCN 21-0246).
Last Time Buy: June 1, 2025
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance covering cellular bands up to 2.7 GHz
  • BIC linearity performance
  • GPIO interface
  • GSM power handling to 35 dBm
  • Very low current consumption
  • > 1 kV HBM ESD tolerant on all ports
  • Very Compact 1.1 mm x 1.1 mm x 0.375 mm LGA package

Typical Applications

  • Cellular Handset Applications
  • Cellular Modems and USB Devices
  • Multi-Mode GSM, EDGE, WCDMA, and LTE Applications

Parameters

Switch Type
SP3T
Frequency Min (MHz)
699
Frequency Max (MHz)
2,690
Insertion Loss (dB)
0.33 to 0.64
Isolation (dB)
55 to 26
Switching Speed (ns)
2,000
Voltage (V)
2.4 to 5.8
Current (mA)
0.065
Package Type
WLFO Module
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks