/
Products
/
Switches
/
RF Switches
/
RF1654A

RF1654A

400 - 2700 MHz GSM High Power RFFE SP4T Switch

Qorvo's RF1654A is a low loss, high isolation SP4T switch with performance optimized for GSM, CDMA, WCDMA, & LTE applications requiring high linearity and high power handling. The RF1654A is compatible with +1.3V control logic, which is a key requirement for most cellular transceivers. Two select lines (ID0 & ID1) provide USID addressability and up to four placements of the RF1654A on the same design. The RF1654A is packaged in a compact 1.9mm x 1.9mm, 12-pin, module which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced September 15, 2022 (PCN 22-0128).
Last Time Buy: March 24, 2023
Recommended replacement for new designs: QM12114 for 1.8 V operation, QM12314 for 1.2 V operation
Contact your local sales representative for assistance.
Product Data SheetRev L
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • Multi-Band operation 400MHz to 2700MHz
  • RFFE Serial Control Interface
  • Low Band GSM Power handling +36dBm into 50 ohm
  • Addressability allows up to four placements of the RF1654A on the same platform.
  • Compact 1.9mm x 1.9mm module
  • No DC blocking capacitors required (unless external DC is applied to the RF ports)

Parameters

Switch Type
SP4T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.3
Isolation (dB)
30
Voltage (V)
3
Package Type
MCM
Package Size (mm)
1.9 x 1.9
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev L
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF1654A

RF1654A

400 - 2700 MHz GSM High Power RFFE SP4T Switch

Qorvo's RF1654A is a low loss, high isolation SP4T switch with performance optimized for GSM, CDMA, WCDMA, & LTE applications requiring high linearity and high power handling. The RF1654A is compatible with +1.3V control logic, which is a key requirement for most cellular transceivers. Two select lines (ID0 & ID1) provide USID addressability and up to four placements of the RF1654A on the same design. The RF1654A is packaged in a compact 1.9mm x 1.9mm, 12-pin, module which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced September 15, 2022 (PCN 22-0128).
Last Time Buy: March 24, 2023
Recommended replacement for new designs: QM12114 for 1.8 V operation, QM12314 for 1.2 V operation
Contact your local sales representative for assistance.
Product Data SheetRev L
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • Multi-Band operation 400MHz to 2700MHz
  • RFFE Serial Control Interface
  • Low Band GSM Power handling +36dBm into 50 ohm
  • Addressability allows up to four placements of the RF1654A on the same platform.
  • Compact 1.9mm x 1.9mm module
  • No DC blocking capacitors required (unless external DC is applied to the RF ports)

Parameters

Switch Type
SP4T
Frequency Min (MHz)
100
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.3
Isolation (dB)
30
Voltage (V)
3
Package Type
MCM
Package Size (mm)
1.9 x 1.9
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev L
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo