/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2051

RF2051

30 - 2500 MHz Fractional-N Synthesizer with 2 Integrated RF Mixers

Qorvo's RF2051 is a very wideband RF frequency conversion chip with integrated local oscillator (LO) generation and a pair of RF mixers. The RF synthesizer includes an integrated fractional-N phase locked loop with voltage controlled oscillators (VCOs) and dividers to produce a low-phase noise LO signal with a very fine frequency resolution. The LO output drives the built-in RF mixers which convert the signal into the required frequency band. The bias current can be programmed to optimize the supply current/performance trade-off. The LO generation blocks have been designed to continuously cover the frequency range from 300MHz to 2400MHz. The RF mixers are very broad band and operate from 100MHz to 2500MHz at the RF ports of the device. An external crystal of between 10MHz and 52MHz or an external reference source of between 10MHz and 104MHz can be used with the RF2051 to accommodate a variety of reference frequency options. The device is programmed using a true three-wire serial interface. The RF2051 is designed for 2.7V to 3.6V operation for compatibility with portable battery powered devices. It is available in a plastic 32-pin 5mm x 5mm QFN package.

Production
i
Product Data Sheet01/10/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,817
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,817
Buy Online

Key Features

  • 30MHz to 2.5GHz Frequency Range
  • Fractional-N Synthesizer
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • Low Phase Noise VCO
  • On-Chip Crystal-Sustaining Circuit With Programmable Loading Capacitors
  • Two High-Linearity RF Mixers
  • Integrated LO Buffers
  • Mixer Input IP3 +18dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Full Duplex Mode
  • 2.7V to 3.6V Power Supply
  • Low Current Consumption 55mA to 75mA at 3V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
300
LO Max (MHz)
2,400
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
18
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-90
Icc (mA)
75
Package Type
QFN
Package Size (mm)
5 x 5

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    01/10/2014
    Data Sheet
  • Application Note: Low/Medium Power Channel Selective Repeater Application

    Application Note
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF2051 WLAN Band Shift

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF2051 Manufacturing Notes

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2051

RF2051

30 - 2500 MHz Fractional-N Synthesizer with 2 Integrated RF Mixers

Qorvo's RF2051 is a very wideband RF frequency conversion chip with integrated local oscillator (LO) generation and a pair of RF mixers. The RF synthesizer includes an integrated fractional-N phase locked loop with voltage controlled oscillators (VCOs) and dividers to produce a low-phase noise LO signal with a very fine frequency resolution. The LO output drives the built-in RF mixers which convert the signal into the required frequency band. The bias current can be programmed to optimize the supply current/performance trade-off. The LO generation blocks have been designed to continuously cover the frequency range from 300MHz to 2400MHz. The RF mixers are very broad band and operate from 100MHz to 2500MHz at the RF ports of the device. An external crystal of between 10MHz and 52MHz or an external reference source of between 10MHz and 104MHz can be used with the RF2051 to accommodate a variety of reference frequency options. The device is programmed using a true three-wire serial interface. The RF2051 is designed for 2.7V to 3.6V operation for compatibility with portable battery powered devices. It is available in a plastic 32-pin 5mm x 5mm QFN package.

Production
i
Product Data Sheet01/10/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,817
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,817
Buy Online

Key Features

  • 30MHz to 2.5GHz Frequency Range
  • Fractional-N Synthesizer
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • Low Phase Noise VCO
  • On-Chip Crystal-Sustaining Circuit With Programmable Loading Capacitors
  • Two High-Linearity RF Mixers
  • Integrated LO Buffers
  • Mixer Input IP3 +18dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Full Duplex Mode
  • 2.7V to 3.6V Power Supply
  • Low Current Consumption 55mA to 75mA at 3V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
300
LO Max (MHz)
2,400
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
18
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-90
Icc (mA)
75
Package Type
QFN
Package Size (mm)
5 x 5

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    01/10/2014
    Data Sheet
  • Application Note: Low/Medium Power Channel Selective Repeater Application

    Application Note
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF2051 WLAN Band Shift

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF2051 Manufacturing Notes

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks