/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2053

RF2053

30 - 2500 MHz Fractional-N Synthesizer with Integrated RF Mixer

Qorvo's RF2053 is a low power high performance wideband RF frequency conversion chip with integrated local oscillator (LO) generation and RF mixer. The RF synthesizer includes an integrated fractional-N phase locked loop that can control an external VCO to produce a low-phase noise LO signal with a very fine frequency resolution. The VCO output frequency can be divided by 1 2 or 4 in the LO divider whose output is buffered and drives the built-in RF mixer which converts the signal into the required frequency band. The mixer bias current can be programmed dependent on the required performance and available supply current. The LO generation blocks have been designed to operate with external VCOs covering the frequency range from 300MHz to 2400MHz. The RF mixer is very broad band and operates from 30MHz to 2500MHz at the input and output enabling both up and down conversion. An external crystal of between 10MHz and 52MHz or an external reference source of between 10MHz and 104MHz can be used with the RF2053 to accommodate a variety of reference frequency options. All on-chip registers are controlled through a simple three-wire serial interface. The RF2053 is designed for 2.7V to 3.6V operation for compatibility with portable battery powered devices. It is available in a plastic 32-pin 5mm x 5mm QFN package.

Discontinued
i
Product Data Sheet01/10/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fractional-N Synthesizer
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • 300MHz to 2400MHz External VCO Frequency Range
  • On-Chip Crystal-Sustaining Circuit With Programmable Loading Capacitors
  • Integrated LO Buffer and LO Divider
  • High-Linearity RF Mixer Mixer Input IP3 +23dBm Typical
  • Mixer Bias Adjustable for Low Power Operation
  • Mixer Frequency Range 30MHz to 2500MHz
  • 2.7V to 3.6V Power Supply
  • Low Current Consumption 50mA to 70mA at 3V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
75
LO Max (MHz)
2,400
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
23
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-85
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-85
Icc (mA)
70
Package Type
QFN
Package Size (mm)
5 x 5

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    01/10/2014
    Data Sheet
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF2053 Phase Noise

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF2053 Manufacturing Notes

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2053

RF2053

30 - 2500 MHz Fractional-N Synthesizer with Integrated RF Mixer

Qorvo's RF2053 is a low power high performance wideband RF frequency conversion chip with integrated local oscillator (LO) generation and RF mixer. The RF synthesizer includes an integrated fractional-N phase locked loop that can control an external VCO to produce a low-phase noise LO signal with a very fine frequency resolution. The VCO output frequency can be divided by 1 2 or 4 in the LO divider whose output is buffered and drives the built-in RF mixer which converts the signal into the required frequency band. The mixer bias current can be programmed dependent on the required performance and available supply current. The LO generation blocks have been designed to operate with external VCOs covering the frequency range from 300MHz to 2400MHz. The RF mixer is very broad band and operates from 30MHz to 2500MHz at the input and output enabling both up and down conversion. An external crystal of between 10MHz and 52MHz or an external reference source of between 10MHz and 104MHz can be used with the RF2053 to accommodate a variety of reference frequency options. All on-chip registers are controlled through a simple three-wire serial interface. The RF2053 is designed for 2.7V to 3.6V operation for compatibility with portable battery powered devices. It is available in a plastic 32-pin 5mm x 5mm QFN package.

Discontinued
i
Product Data Sheet01/10/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fractional-N Synthesizer
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • 300MHz to 2400MHz External VCO Frequency Range
  • On-Chip Crystal-Sustaining Circuit With Programmable Loading Capacitors
  • Integrated LO Buffer and LO Divider
  • High-Linearity RF Mixer Mixer Input IP3 +23dBm Typical
  • Mixer Bias Adjustable for Low Power Operation
  • Mixer Frequency Range 30MHz to 2500MHz
  • 2.7V to 3.6V Power Supply
  • Low Current Consumption 50mA to 70mA at 3V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
75
LO Max (MHz)
2,400
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
23
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-85
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-85
Icc (mA)
70
Package Type
QFN
Package Size (mm)
5 x 5

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    01/10/2014
    Data Sheet
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF2053 Phase Noise

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF2053 Manufacturing Notes

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks