/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2442

RF2442

500 - 2500 MHz High Linearity Low Noise Amplifier

Qorvo's RF2442 is a low noise amplifier with a very high dynamic range designed for the receive front end of digital cellular applications at 900MHz, 1900MHz, and 2400MHz. It is designed to amplify low level signals with minimum noise contribution while operating in the harsh interference-rich environments of newly deployed digital subscriber units. The device also functions as an outstanding PA driver amplifier in the transmit chain of digital subscriber units where low transmit noise power is a concern. The device supports trade-offs between linearity and current drain. The designer has control of these trade-offs with the choice of an external bias resistor. The IC is featured in a standard miniature 8-lead plastic MSOP package.

Discontinued
i
Product Data Sheet09/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise and High Intercept Point
  • External Bias Control
  • Single 2.5V to 5V Power Supply
  • 500MHz to 2500MHz Operation
  • Extremely Small MSOP-8 Package

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
2,500
Gain (dB)
12
NF (dB)
1.5
OP1dB (dBm)
13
OIP3 (dBm)
21
Voltage (V)
3
Current (mA)
12
Package Type
MSOP-8
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2442

RF2442

500 - 2500 MHz High Linearity Low Noise Amplifier

Qorvo's RF2442 is a low noise amplifier with a very high dynamic range designed for the receive front end of digital cellular applications at 900MHz, 1900MHz, and 2400MHz. It is designed to amplify low level signals with minimum noise contribution while operating in the harsh interference-rich environments of newly deployed digital subscriber units. The device also functions as an outstanding PA driver amplifier in the transmit chain of digital subscriber units where low transmit noise power is a concern. The device supports trade-offs between linearity and current drain. The designer has control of these trade-offs with the choice of an external bias resistor. The IC is featured in a standard miniature 8-lead plastic MSOP package.

Discontinued
i
Product Data Sheet09/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise and High Intercept Point
  • External Bias Control
  • Single 2.5V to 5V Power Supply
  • 500MHz to 2500MHz Operation
  • Extremely Small MSOP-8 Package

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
2,500
Gain (dB)
12
NF (dB)
1.5
OP1dB (dBm)
13
OIP3 (dBm)
21
Voltage (V)
3
Current (mA)
12
Package Type
MSOP-8
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks