/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2818

RF2818

1500 - 1600 MHz GPS Low Noise Amplifier with Integrated Input / Output SAW Filters

Qorvo's RF2818 is a GPS Low Noise Amplifier with integrated SAW filters at the input and output. Low noise figure, along with high gain, achieved by the RF2818 makes it very suitable for compact GPS receivers requiring reduced front-end noise and high sensitivity. This module builds upon Qorvo's leading edge pHEMT process and integrates input matching and low loss high rejection SAW filters at both the input and output. This results in high performance and a reduced solution size. The ease of implementation simplifies the receiver design. The RF2818 is packaged in a compact 3.0mm x 2.5mm x 1.0mm package with only two external components required to achieve the best-in-class performance.

Discontinued
i
End of Life announced September 23, 2021 (PCN 21-0203).
Last Time Buy: April 1, 2022
Contact your local sales representative for assistance.
Product Data SheetRev C
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Footprint: 3.0mm x 2.5mm x 1.0mm
  • Only Two External Components Required
  • No External DC Blocking Capacitors Required - Lowest BOM Cost and Small Solution Size
  • Low Noise Figure: 1.55dB (Typ)
  • High Gain: 14dB (Typ)
  • Excellent Linearity IIP3: +6dBm (Typ)
  • Integrated Input and Output SAW Filters for Optimum PCS and Cell Band Rejection:
  • - Cell: 101dBc (Typ)
  • - PCS: 74dBc (Typ)
  • Operable Over Wide Supply Voltage Range: 1V to 3.6V
  • Adjustable Bias and Shutdown Capability

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
1,600
Gain (dB)
14
NF (dB)
1.55
OP1dB (dBm)
8
OIP3 (dBm)
20
Voltage (V)
2.7
Current (mA)
7
Package Type
MCM
Package Size (mm)
3.0 x 2.5 x 1.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • RF2818 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2818

RF2818

1500 - 1600 MHz GPS Low Noise Amplifier with Integrated Input / Output SAW Filters

Qorvo's RF2818 is a GPS Low Noise Amplifier with integrated SAW filters at the input and output. Low noise figure, along with high gain, achieved by the RF2818 makes it very suitable for compact GPS receivers requiring reduced front-end noise and high sensitivity. This module builds upon Qorvo's leading edge pHEMT process and integrates input matching and low loss high rejection SAW filters at both the input and output. This results in high performance and a reduced solution size. The ease of implementation simplifies the receiver design. The RF2818 is packaged in a compact 3.0mm x 2.5mm x 1.0mm package with only two external components required to achieve the best-in-class performance.

Discontinued
i
End of Life announced September 23, 2021 (PCN 21-0203).
Last Time Buy: April 1, 2022
Contact your local sales representative for assistance.
Product Data SheetRev C
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Footprint: 3.0mm x 2.5mm x 1.0mm
  • Only Two External Components Required
  • No External DC Blocking Capacitors Required - Lowest BOM Cost and Small Solution Size
  • Low Noise Figure: 1.55dB (Typ)
  • High Gain: 14dB (Typ)
  • Excellent Linearity IIP3: +6dBm (Typ)
  • Integrated Input and Output SAW Filters for Optimum PCS and Cell Band Rejection:
  • - Cell: 101dBc (Typ)
  • - PCS: 74dBc (Typ)
  • Operable Over Wide Supply Voltage Range: 1V to 3.6V
  • Adjustable Bias and Shutdown Capability

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
1,600
Gain (dB)
14
NF (dB)
1.55
OP1dB (dBm)
8
OIP3 (dBm)
20
Voltage (V)
2.7
Current (mA)
7
Package Type
MCM
Package Size (mm)
3.0 x 2.5 x 1.0
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • RF2818 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks