/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2884

RF2884

45 - 2500 MHz Broadband Low Noise Amplifier with Bypass

Qorvo's RF2884 is a low noise amplifier with a very high dynamic range designed for a broad range of applications. This part is ideal for use as a FM LNA in cellular applications. The device functions as an outstanding front end low noise amplifier, featuring very low noise figure combined with high gain, high IIP3, and low current consumption. The product is packaged in a Pb-free, 3mmx3mm, QFN plastic package.

Discontinued
i
Last Time Buy May 20, 2018.
Recommended replacement for new designs: QM1400x or QM14510.
Contact your local sales representative for assistance.
Product Data Sheet02/28/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Operation: 45MHz to 2500MHz
  • ESD Protection: >2kV HBM
  • Best-In-Class Linearity

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,500
Gain (dB)
15
NF (dB)
1.2
OP1dB (dBm)
5
OIP3 (dBm)
19
Voltage (V)
2.65 to 3
Current (mA)
6
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.7
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/28/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2884

RF2884

45 - 2500 MHz Broadband Low Noise Amplifier with Bypass

Qorvo's RF2884 is a low noise amplifier with a very high dynamic range designed for a broad range of applications. This part is ideal for use as a FM LNA in cellular applications. The device functions as an outstanding front end low noise amplifier, featuring very low noise figure combined with high gain, high IIP3, and low current consumption. The product is packaged in a Pb-free, 3mmx3mm, QFN plastic package.

Discontinued
i
Last Time Buy May 20, 2018.
Recommended replacement for new designs: QM1400x or QM14510.
Contact your local sales representative for assistance.
Product Data Sheet02/28/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Broadband Operation: 45MHz to 2500MHz
  • ESD Protection: >2kV HBM
  • Best-In-Class Linearity

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,500
Gain (dB)
15
NF (dB)
1.2
OP1dB (dBm)
5
OIP3 (dBm)
19
Voltage (V)
2.65 to 3
Current (mA)
6
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.7
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/28/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo