/
Products
/
Switches
/
RF Switches
/
RF3023

RF3023

10 - 4000 MHz Broadband Medium Power SPDT Switch

Qorvo's RF3023 is a GaAs pHEMT single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss, moderate isolation, and medium power handling capability. The RF3023 is ideally suited for battery-powered and low control voltage applications.

Discontinued
i
End of Life announced March 7, 2017 (PCN17-0032).
Last Time Buy February 17, 2018.
Recommended replacement for new designs: RFSW1012.
Contact your local sales representative for assistance.
Product Data Sheet06/22/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 10MHz to 4GHz Operation
  • 0.25dB Insertion Loss at 1GHz
  • 26dB Isolation at 2GHz
  • 1.8V Minimum Control Voltage
  • 28dBm P0.1dB at 3V
  • 18dBm P0.1dB at 1.8V
  • 58dBm IP3 at 3V

Typical Applications

  • General Purpose Wireless

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
10
Frequency Max (MHz)
4,000
Insertion Loss (dB)
0.3
Isolation (dB)
26
Switching Speed (ns)
40
IIP3 (dBm)
58
IP0.1dB (dBm)
28
Voltage (V)
3 to 5
Package Type
SC70
Package Size (mm)
1.25 x 2.05
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/22/2015
    Data Sheet
  • RF3023 Manufacturing Notes

    Application Note
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF3023

RF3023

10 - 4000 MHz Broadband Medium Power SPDT Switch

Qorvo's RF3023 is a GaAs pHEMT single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss, moderate isolation, and medium power handling capability. The RF3023 is ideally suited for battery-powered and low control voltage applications.

Discontinued
i
End of Life announced March 7, 2017 (PCN17-0032).
Last Time Buy February 17, 2018.
Recommended replacement for new designs: RFSW1012.
Contact your local sales representative for assistance.
Product Data Sheet06/22/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 10MHz to 4GHz Operation
  • 0.25dB Insertion Loss at 1GHz
  • 26dB Isolation at 2GHz
  • 1.8V Minimum Control Voltage
  • 28dBm P0.1dB at 3V
  • 18dBm P0.1dB at 1.8V
  • 58dBm IP3 at 3V

Typical Applications

  • General Purpose Wireless

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
10
Frequency Max (MHz)
4,000
Insertion Loss (dB)
0.3
Isolation (dB)
26
Switching Speed (ns)
40
IIP3 (dBm)
58
IP0.1dB (dBm)
28
Voltage (V)
3 to 5
Package Type
SC70
Package Size (mm)
1.25 x 2.05
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/22/2015
    Data Sheet
  • RF3023 Manufacturing Notes

    Application Note
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks