/
Products
/
RF3183

RF3183

Quad Band GSM850 / EGSM900 / DCS / PCS Power Amplifier Module

Qorvo's RF3183 is a high power amplifier module with integrated power control. The input and output terminals are internally matched to 50 ohm. The amplifier devices are manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (GaAs HBT) process. The module is designed to be the final amplification stage in a dual-mode GSM/EDGE mobile transmit lineup operating in the 824MHz to 915MHz (low) and 1710MHz to 1910MHz (high) bands (such as a cellular handset). Band selection is controlled by an input on the module which selects either the low or high band. The device is packaged on a 5mm x 5mm laminate module with a protective plastic over-mold. The RF3183 features Qorvo's latest integrated power flattening circuit, which significantly reduces current and power variation into load mismatch. The RF3183 provides excellent ESD protection at all the pins. The RF3183 also provides integrated VRAMP rejection filter which improves noise performance and transient spectrum.

Discontinued
i
Product Data Sheet04/12/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical GMSK Efficiency GSM850/900 48/53% DCS/PCS 50/53%
  • Auto VBATT Tracking Circuit avoids Switching Transients at Low Supply Voltage
  • Integrated Power Flattening Circuit Reduces Power and Current into Mismatch
  • Integrated VRAMP Rejection Filter Eliminates External Components

Typical Applications

  • General Purpose Wireless

Parameters

Standards
GSM, DCS, PCS
Bands
850, 900
Gain (dB)
34
Pout (dBm)
35
PAE (%)
48
Voltage (V)
3.6
Package Type
Laminate MCM
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/12/2010
    Data Sheet
  • RF3183 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF3183

RF3183

Quad Band GSM850 / EGSM900 / DCS / PCS Power Amplifier Module

Qorvo's RF3183 is a high power amplifier module with integrated power control. The input and output terminals are internally matched to 50 ohm. The amplifier devices are manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (GaAs HBT) process. The module is designed to be the final amplification stage in a dual-mode GSM/EDGE mobile transmit lineup operating in the 824MHz to 915MHz (low) and 1710MHz to 1910MHz (high) bands (such as a cellular handset). Band selection is controlled by an input on the module which selects either the low or high band. The device is packaged on a 5mm x 5mm laminate module with a protective plastic over-mold. The RF3183 features Qorvo's latest integrated power flattening circuit, which significantly reduces current and power variation into load mismatch. The RF3183 provides excellent ESD protection at all the pins. The RF3183 also provides integrated VRAMP rejection filter which improves noise performance and transient spectrum.

Discontinued
i
Product Data Sheet04/12/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical GMSK Efficiency GSM850/900 48/53% DCS/PCS 50/53%
  • Auto VBATT Tracking Circuit avoids Switching Transients at Low Supply Voltage
  • Integrated Power Flattening Circuit Reduces Power and Current into Mismatch
  • Integrated VRAMP Rejection Filter Eliminates External Components

Typical Applications

  • General Purpose Wireless

Parameters

Standards
GSM, DCS, PCS
Bands
850, 900
Gain (dB)
34
Pout (dBm)
35
PAE (%)
48
Voltage (V)
3.6
Package Type
Laminate MCM
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/12/2010
    Data Sheet
  • RF3183 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks