/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3235

RF3235

Quad Band GSM / GPRS Transmit Module with UMTS Transmit / Receive Ports

Qorvo's RF3235 is a quad-band (GSM850/EGSM900/DCS1800/PCS1900) GSM/GPRS Class 12-compliant transmit module with six transmit/receive ports for UMTS use that also serve as GSM Rx ports. This transmit module builds upon Qorvo's leading PowerStar® integrated power control technology, SOI (silicon-on-insulator) switch technology, and integrated transmit filtering for best-in-class harmonic performance. The results are high performance, reduced solution size, and ease of implementation. The device is designed for use as the final portion of the transmitter section in a GSM850/EGSM900/DCS1800/PCS1900/UMTS handset and eliminates the need for a PA-to-antenna switch module matching network. The device provides 50 ohm matched input and output ports requiring no external matching components. The RF3235 features Qorvo's latest integrated power-flattening circuit, which significantly reduces current and power variation into load mismatch. Additionally, a VBATT tracking feature is incorporated to maintain switching performance as supply voltage decreases. The RF3235 also integrates an ESD filter to provide excellent ESD protection at the antenna port.

Discontinued
i
End of Life announced July 30, 2021 (PCN 21-0158).
Last Time Buy: February 7, 2022
Contact your local sales representative for assistance.
Product Data Sheet Brief01/04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High Efficiency at Rated POUT VBATT = 3.5
  • GSM850/EGSM900 = 43%
  • DCS1800/PCS1900 = 36%
  • Integrated Power Flattening Circuit
  • Integrated VBATTTracking Circuit
  • 8kV Robust ESD Protection at Antenna Port
  • No External Routing
  • No External DC blocking needed on TRx Ports
  • Low TRx Insertion Loss for 3G efficiency and improved Rx sensitivity
  • Six high linearity TRx Ports
  • High TRx to TRx isolation
  • 0dBm to 6dBm Drive Level, >50dB of Dynamic Range

Parameters

Standards
GSM / GPRS
Bands
GSM850/EGSM900/DCS/PCS
Tx Ports (#)
6
Rx Ports (#)
6
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    01/04/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3235

RF3235

Quad Band GSM / GPRS Transmit Module with UMTS Transmit / Receive Ports

Qorvo's RF3235 is a quad-band (GSM850/EGSM900/DCS1800/PCS1900) GSM/GPRS Class 12-compliant transmit module with six transmit/receive ports for UMTS use that also serve as GSM Rx ports. This transmit module builds upon Qorvo's leading PowerStar® integrated power control technology, SOI (silicon-on-insulator) switch technology, and integrated transmit filtering for best-in-class harmonic performance. The results are high performance, reduced solution size, and ease of implementation. The device is designed for use as the final portion of the transmitter section in a GSM850/EGSM900/DCS1800/PCS1900/UMTS handset and eliminates the need for a PA-to-antenna switch module matching network. The device provides 50 ohm matched input and output ports requiring no external matching components. The RF3235 features Qorvo's latest integrated power-flattening circuit, which significantly reduces current and power variation into load mismatch. Additionally, a VBATT tracking feature is incorporated to maintain switching performance as supply voltage decreases. The RF3235 also integrates an ESD filter to provide excellent ESD protection at the antenna port.

Discontinued
i
End of Life announced July 30, 2021 (PCN 21-0158).
Last Time Buy: February 7, 2022
Contact your local sales representative for assistance.
Product Data Sheet Brief01/04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High Efficiency at Rated POUT VBATT = 3.5
  • GSM850/EGSM900 = 43%
  • DCS1800/PCS1900 = 36%
  • Integrated Power Flattening Circuit
  • Integrated VBATTTracking Circuit
  • 8kV Robust ESD Protection at Antenna Port
  • No External Routing
  • No External DC blocking needed on TRx Ports
  • Low TRx Insertion Loss for 3G efficiency and improved Rx sensitivity
  • Six high linearity TRx Ports
  • High TRx to TRx isolation
  • 0dBm to 6dBm Drive Level, >50dB of Dynamic Range

Parameters

Standards
GSM / GPRS
Bands
GSM850/EGSM900/DCS/PCS
Tx Ports (#)
6
Rx Ports (#)
6
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    01/04/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo