/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3239

RF3239

Quad Band GSM / GPRS / Linear EDGE Transmit Module with 4 RF Switch Ports

Qorvo's RF3239 is a quad-band GSM/GPRS, linear EDGE transmit module with four interchangeable RF switch ports. The power amplifier supports GSM and EDGE Class 12 transmit in the 850, 900, DCS, and PCS bands. The four switch ports are UMTS transmit and receive capable and may be used for GSM and EDGE receive ports.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0121).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • GSM and Linear EDGE Transmit
  • Four High Linearity TRX Ports
  • Low RF Switch Port Loss
  • Few External Components Required
  • ESD Protection at Antenna Port
  • 0dBm to 6dBm Drive Level

Typical Applications

  • WEDGE Handsets and Connected Devices
  • GSM, Linear EDGE Transceivers
  • Battery Powered, Multimode Mobile Devices
  • GSM and EDGE Uplink Plus Multiband 3G

Parameters

Standards
GSM / EDGE
Tx Ports (#)
4
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3239

RF3239

Quad Band GSM / GPRS / Linear EDGE Transmit Module with 4 RF Switch Ports

Qorvo's RF3239 is a quad-band GSM/GPRS, linear EDGE transmit module with four interchangeable RF switch ports. The power amplifier supports GSM and EDGE Class 12 transmit in the 850, 900, DCS, and PCS bands. The four switch ports are UMTS transmit and receive capable and may be used for GSM and EDGE receive ports.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0121).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • GSM and Linear EDGE Transmit
  • Four High Linearity TRX Ports
  • Low RF Switch Port Loss
  • Few External Components Required
  • ESD Protection at Antenna Port
  • 0dBm to 6dBm Drive Level

Typical Applications

  • WEDGE Handsets and Connected Devices
  • GSM, Linear EDGE Transceivers
  • Battery Powered, Multimode Mobile Devices
  • GSM and EDGE Uplink Plus Multiband 3G

Parameters

Standards
GSM / EDGE
Tx Ports (#)
4
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo