/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3241

RF3241

Quad Band GSM / GPRS / Polar EDGE Transmit Module with 6 RF Switch Ports

Qorvo's RF3241 is a quad-band GSM/GPRS, Polar EDGE transmit module with six interchangeable RF switch ports. The power amplifier supports GSM and EDGE Class 12 transmit in the 850, 900, DCS, and PCS bands. The six switch ports support UMTS transmit power. RF3241 operates in saturated mode for both GSM and EDGE transmit for optimum efficiency.

Discontinued
i
End of Life announced March 4, 2021 (PCN 21-0058).
Last Time Buy: September 12, 2021
Contact your local sales representative for assistance.
Product Data Sheet02/09/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • EDGE Large Signal Polar Modulation Capable
  • 8kV Robust ESD Protection at Antenna Port
  • Supports 4.5V max VBAT
  • Six high linearity TRX Ports
  • Low TRX Insertion Loss
  • High TRX to TRX isolation

Typical Applications

  • EDGE Large Signal Polar Modulation Transceivers
  • GSM, EDGE, Uplink Plus Multiband 3G
  • WEDGE, Handsets and Connected Devices
  • Battery Powered, Multimode Mobile Devices

Parameters

Standards
GSM / EDGE / GPRS
Bands
GSM850/EGSM900/DCS/PCS
Tx Ports (#)
6
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/09/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3241

RF3241

Quad Band GSM / GPRS / Polar EDGE Transmit Module with 6 RF Switch Ports

Qorvo's RF3241 is a quad-band GSM/GPRS, Polar EDGE transmit module with six interchangeable RF switch ports. The power amplifier supports GSM and EDGE Class 12 transmit in the 850, 900, DCS, and PCS bands. The six switch ports support UMTS transmit power. RF3241 operates in saturated mode for both GSM and EDGE transmit for optimum efficiency.

Discontinued
i
End of Life announced March 4, 2021 (PCN 21-0058).
Last Time Buy: September 12, 2021
Contact your local sales representative for assistance.
Product Data Sheet02/09/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • EDGE Large Signal Polar Modulation Capable
  • 8kV Robust ESD Protection at Antenna Port
  • Supports 4.5V max VBAT
  • Six high linearity TRX Ports
  • Low TRX Insertion Loss
  • High TRX to TRX isolation

Typical Applications

  • EDGE Large Signal Polar Modulation Transceivers
  • GSM, EDGE, Uplink Plus Multiband 3G
  • WEDGE, Handsets and Connected Devices
  • Battery Powered, Multimode Mobile Devices

Parameters

Standards
GSM / EDGE / GPRS
Bands
GSM850/EGSM900/DCS/PCS
Tx Ports (#)
6
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/09/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo