/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3628

RF3628

Dual Band 3G Power Amplifier

The RF3628 broad-band linear power amplifier supports B1 (1920-1980MHz), B2 (1850 - 1910MHz), B5 (824 - 849MHz) and B8 (880 - 915MHz) in 3.4 V, 50 Ω mobile equipment designed for 3G UMTS transmit. RF3628 meets the spectral linearity requirements of HSDPA, HSUPA and HSPA+ with high power added efficiency. RF3628 can also support narrowband LTE. One digital control pin selects a high or low power mode to optimize performance and current drain at different power levels. RF3628 integrates a directional coupler that eliminates the need for an external discrete couple

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Dual RF Inputs and RF Outputs
  • Linear Output Power (3G):
    • Band 1, 2: 27.5 dBm
    • Band 5, 8: 27.5 dBm
  • High Efficiency (3G)
    • Band 1, 2: 41% at 27.5 dBm
    • Band 5, 8: 42% at 27.5 dBm
  • No External DC Block Needed
  • Integrated Power Coupler
  • Digital Control Interface
  • Ultra Small and Low Profile Package

Typical Applications

  • Mobile Handsets

Parameters

Standards
WCDMA/HSPDA/HSUPA/HSPA+/LTE M1
Bands
3G Bands: 1,2, 5, 8 & LTE bands: 1, 2, 3, 5, 8, 13, 18, 19, 20
Gain (dB)
28
Pout (dBm)
3G: 27.5, LTE: 25
ACLR (dBc)
3G: ACLR: -42, LTE: UTRA: -41
PAE (%)
3G: 41, LTE: 33
Voltage (V)
VCC: 3.4, Vbatt: 3.6
Package Type
Module
Package Size (mm)
3.0 x 4.2 x 0.825
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF3628

RF3628

Dual Band 3G Power Amplifier

The RF3628 broad-band linear power amplifier supports B1 (1920-1980MHz), B2 (1850 - 1910MHz), B5 (824 - 849MHz) and B8 (880 - 915MHz) in 3.4 V, 50 Ω mobile equipment designed for 3G UMTS transmit. RF3628 meets the spectral linearity requirements of HSDPA, HSUPA and HSPA+ with high power added efficiency. RF3628 can also support narrowband LTE. One digital control pin selects a high or low power mode to optimize performance and current drain at different power levels. RF3628 integrates a directional coupler that eliminates the need for an external discrete couple

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Dual RF Inputs and RF Outputs
  • Linear Output Power (3G):
    • Band 1, 2: 27.5 dBm
    • Band 5, 8: 27.5 dBm
  • High Efficiency (3G)
    • Band 1, 2: 41% at 27.5 dBm
    • Band 5, 8: 42% at 27.5 dBm
  • No External DC Block Needed
  • Integrated Power Coupler
  • Digital Control Interface
  • Ultra Small and Low Profile Package

Typical Applications

  • Mobile Handsets

Parameters

Standards
WCDMA/HSPDA/HSUPA/HSPA+/LTE M1
Bands
3G Bands: 1,2, 5, 8 & LTE bands: 1, 2, 3, 5, 8, 13, 18, 19, 20
Gain (dB)
28
Pout (dBm)
3G: 27.5, LTE: 25
ACLR (dBc)
3G: ACLR: -42, LTE: UTRA: -41
PAE (%)
3G: 41, LTE: 33
Voltage (V)
VCC: 3.4, Vbatt: 3.6
Package Type
Module
Package Size (mm)
3.0 x 4.2 x 0.825
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks