/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF3857

RF3857

0.9 - 4 GHz Dual Channel Low Noise Amplifier with Bypass Mode

Qorvo's RF3857 is a dual channel switchable low noise amplifier with a very high dynamic range designed for Wi-Fi and ISM Band applications. The device functions as an outstanding front end low noise amplifier. The bias current may be set externally. The IC is featured in a standard QFN 16-pin 3mm x 3mm plastic package.

Discontinued
i
End of Life announced February 8, 2019 (PCN 19-0036).
Last Time Buy August 25, 2019.
Contact a sales representative for assistance.
Product Data Sheet06/16/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Low Insertion Loss Bypass Feature
  • 1.8V to 4V Operation
  • 0.9GHz to 4.0GHz Operation

Parameters

Frequency Min (MHz)
900
Frequency Max (MHz)
4,000
Gain (dB)
14
NF (dB)
1.3
OIP3 (dBm)
23
Voltage (V)
3.3
Current (mA)
8.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.45
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/16/2011
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF3857

RF3857

0.9 - 4 GHz Dual Channel Low Noise Amplifier with Bypass Mode

Qorvo's RF3857 is a dual channel switchable low noise amplifier with a very high dynamic range designed for Wi-Fi and ISM Band applications. The device functions as an outstanding front end low noise amplifier. The bias current may be set externally. The IC is featured in a standard QFN 16-pin 3mm x 3mm plastic package.

Discontinued
i
End of Life announced February 8, 2019 (PCN 19-0036).
Last Time Buy August 25, 2019.
Contact a sales representative for assistance.
Product Data Sheet06/16/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Low Insertion Loss Bypass Feature
  • 1.8V to 4V Operation
  • 0.9GHz to 4.0GHz Operation

Parameters

Frequency Min (MHz)
900
Frequency Max (MHz)
4,000
Gain (dB)
14
NF (dB)
1.3
OIP3 (dBm)
23
Voltage (V)
3.3
Current (mA)
8.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.45
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/16/2011
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo