/
Products
/
RF5288

RF5288

2.4 & 5 GHz 802.11a/b/g/n Wi-Fi / ISM Front End Module

Qorvo's RF5288 is a single-chip dual-band integrated front-end module (FEM) for high-performance Wi-Fi applications in the 2.5GHz and 5GHz ISM bands. The RF5288 addresses the need for aggressive size reduction for a typical 802.11a/b/g/n RF front-end design and greatly reduces the number of components outside of the core chipset therefore minimizing the footprint and assembly cost of the overall 802.11a/b/g/n solution. The FEM contains integrated power amplifiers for 2.5GHz and 5GHz, TX/RX switch for each band, low noise amplifier for the 5.0GHz receive band, detector for both bands, and band pass filters for both transmit paths and some filtering for both receive paths. The device is manufactured on lead frame with InGap HBT and pHEMT processes. The RF5288 module is a 5mmx5mmx0.9mm package with 32-pins and a backside ground. The RF5288 greatly minimizes next level board space and allows for simplified integration.

Discontinued
i
End of Life announced August 6, 2018 (PCN 18-0082).
Last Time Buy February 6, 2019.
Contact your local sales representative for assistance.
Product Data Sheet06/17/2011
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Single-Module Radio Front-End
  • Single Supply Voltage 3.0V to 3.6V
  • Integrated 2.5GHz and 5GHZ PAs, LNAs, Diplexer, Filtering, and Switches for TX and RX
  • POUT=18dBm 11g OFDM <4% EVM and POUT=18dBm 11a OFDM <4% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
5.85
Functionality
PAs, Switches, LNAs, Diplexer
Wi-Fi Standards
a/b/g/n and ISM
2.4GHz 11g/n Pout (dBm)
18
2.4GHz Tx Gain (dB)
27
2.4GHz Rx Gain (dB)
12
5GHz Tx Gain (dB)
28
5GHz Rx Gain (dB)
11
2.4GHz 11g/n EVM (%)
3
Vcc (V)
3.3
11g/n Current (mA)
125
Package Type
32 pin
Package Size (mm)
5.0 x 5.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/17/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF5288

RF5288

2.4 & 5 GHz 802.11a/b/g/n Wi-Fi / ISM Front End Module

Qorvo's RF5288 is a single-chip dual-band integrated front-end module (FEM) for high-performance Wi-Fi applications in the 2.5GHz and 5GHz ISM bands. The RF5288 addresses the need for aggressive size reduction for a typical 802.11a/b/g/n RF front-end design and greatly reduces the number of components outside of the core chipset therefore minimizing the footprint and assembly cost of the overall 802.11a/b/g/n solution. The FEM contains integrated power amplifiers for 2.5GHz and 5GHz, TX/RX switch for each band, low noise amplifier for the 5.0GHz receive band, detector for both bands, and band pass filters for both transmit paths and some filtering for both receive paths. The device is manufactured on lead frame with InGap HBT and pHEMT processes. The RF5288 module is a 5mmx5mmx0.9mm package with 32-pins and a backside ground. The RF5288 greatly minimizes next level board space and allows for simplified integration.

Discontinued
i
End of Life announced August 6, 2018 (PCN 18-0082).
Last Time Buy February 6, 2019.
Contact your local sales representative for assistance.
Product Data Sheet06/17/2011
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Single-Module Radio Front-End
  • Single Supply Voltage 3.0V to 3.6V
  • Integrated 2.5GHz and 5GHZ PAs, LNAs, Diplexer, Filtering, and Switches for TX and RX
  • POUT=18dBm 11g OFDM <4% EVM and POUT=18dBm 11a OFDM <4% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
5.85
Functionality
PAs, Switches, LNAs, Diplexer
Wi-Fi Standards
a/b/g/n and ISM
2.4GHz 11g/n Pout (dBm)
18
2.4GHz Tx Gain (dB)
27
2.4GHz Rx Gain (dB)
12
5GHz Tx Gain (dB)
28
5GHz Rx Gain (dB)
11
2.4GHz 11g/n EVM (%)
3
Vcc (V)
3.3
11g/n Current (mA)
125
Package Type
32 pin
Package Size (mm)
5.0 x 5.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/17/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks